Si5325/26 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Development Kit

Si5325/26-EVB

The Si5325/26 development board supports simplified evaluation of the Si5326 jitter attenuating clock and Si5325 low-jitter clock multiplier devices. The Si5325/26 precision clock accepts dual clock inputs ranging from 2 kHz to 710 MHz and generates dual clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5325/26 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

 

Si5325/26-EVB Development Kit Features

Each kit includes:

  • USB cable
  • EVB circuit board including an Si5325/26
  • User's Guide

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5325/26 Development Kit Resources

Si5325 Data Sheet

Read Now

Si5326 Data Sheet

Read Now

Si5316/19/22/23/24/25/26/27 EVB User's Guide

Read Now

Si53xx Family Reference Manual

Read Now

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...