Si5328 SyncE Jitter Attenuating Clock Multiplier Development Kit

Si5328-EVB 

Silicon Labs' Si5328 is the industry’s lowest jitter, most frequency flexible Synchronous Ethernet (SyncE) clock, making it ideal for Ethernet PHYs from GbE to 100 GbE. The Si5328 meets all of the jitter, wander, and holdover requirements specified by ITU-T G.8262/Y.1362.

 

Si5328-EVB Development Kit Features

Key features:

  • Fully compliant with SyncE clock requirements (ITU G.8262)
  • Generates any output frequency (8 kHz to 808 MHz) from any input frequency (8 kHz to 710 MHz)
  • Dual clock outputs with 0.3 ps jitter and any signal format (LVDS, LVPECL, CML, CMOS)
  • Integrated loop filter with selectable loop bandwidths: 0.1 Hz; 1 to 10 Hz
  • Small form factor 6 x 6 mm QFN
  • Reprogrammable to any frequency without BOM changes

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5328 Development Kit Resources

Si5328 EVB User's Guide

Read Now

Si5328 Data Sheet

Read Now

Si53xx Family Reference Manual

Read Now

AN775: Si5328 Synchronous Ethernet Compliance Test Report

Read Now

AN776: Using the Si5328 in ITU G.8262-Compliant Synchronous Ethernet Applications

Read Now

We are committed to your success in evaluating our products. We would also like to hear about the results of your evaluation and development efforts.

Please visit the Silicon Labs Technical Support web page to register to submit a technical support request.

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...