Si5356 Any-Frequency Clock Generator Evaluation Board

 

Si5356-EVB 

The Si5356 evaluation board (EVB) is used for evaluating the Si5356 I²C programmable, any frequency 1–200 MHz, quad frequency 8-output clock generator.

 

Si5356 Development Kit Features

Each kit includes:

  • ClockBuilder Pro configuration software
  • Fully powered from a single USB port
  • On-board 25 MHz XTAL allows standalone asynchronous operation
  • GUI programmable VDD supply allows device to operate from 3.3 V, 2.5 V, or 1.8 V (core)
  • GUI programmable VDDO supplies allows each of the four banks of outputs to have its own supply voltage selectable from 3.3 V, 2.5 V, and 1.8 V
  • GUI controlled voltage, current, and power measurements of VDD and all four VDDO supplies
  • Voltage supply jumpers allows easy access for use of external supplies or current measurements

ClockBuilder Pro Software

To use the EVB, download the software. 

Si5356 Development Kit Resources

Si5356-EVB User's Guide

Read Now

Close
Loading Results