Si5374 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

Si5374-EVB

For simplified evaluation of the Si5374 any-frequency precision clock multiplier/jitter attenuator, development kits are available. The Si5374 precision clock accepts dual clock inputs ranging from 2 kHz to 710 MHz and generates dual clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5374 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5374 supports loop BW values below 5 Hz.

Si5374-EVB Development Kit Features

Each kit includes:

  • USB cable
  • EVB circuit board including an Si5374
  • User's Guide

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5374 Development Kit Resources

Si537x EVB User's Guide

Read Now

Si5374 Data Sheet

Read Now

Si53xx Family Reference Manual

Read Now

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...