Si5376 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit

Si5376-EVB

The Si5376-EVB facilitates simplified evaluation of the Si5376 any-frequency precision clock multiplier/jitter attenuator. The Si5376 has four independent precision clock DSPLL devices. Each of the four DSPLL devices accepts two different clock inputs ranging from 2 kHz to 710 MHz and generates two clock outputs ranging from 2 kHz to 710 MHz. The Si5376 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components.

Si5376-EVB Development Kit Features

Each kit includes:

  • USB cable
  • EVB circuit board including an Si5376
  • User's Guide

DSPLLsim Precision Clock Software

To operate the evaluation board, you must download the latest DSPLLsim software.

Si5376 Development Kit Resources

Si537x EVB User's Guide

Read Now

Si5376 Data Sheet

Read Now

Si53xx Family Reference Manual

Read Now

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...