Si570 I²C Programmable Oscillator Development Kit


The Silicon Labs Si570-PROG-EVB is a special version of the Si5xx-PROG-EVB evaluation kit which contains the hardware and software needed for evaluation and programming of a pre-installed Si570 Any-Frequency I²C programmable XO.


Each evaluation kit includes:

  • Si570-PROG-EVB Hardware
  • Programmable Oscillator Software Utilities
  • EVB Driver (USBXpress®)
  • USB Cable
  • User's Guide Documentation

The pre-installed sample device is P/N 570ACA000118DG, and has the following specifications:

Format CMOS
VDD 3.3 V
Total Stability +/-20 ppm
Frequency Range 10 - 945, 970 - 1134, 1213 - 1417.5 MHz
Startup Frequency (MHz)​ 156.250000​
I²C Address 55 hex (85 decimal)
Package 5x7 mm


Si570-PROG-EVB User's Guide

Read More

Loading Results