PCIe Clock Generators and Buffers Evaluation Kits

 

Evaluation boards are available for PCIe clock generatorsclock buffers, and zero-delay buffers. The EVB allows you to measure the jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

 

Features

Each kit can includes one evaluation board and is designed to verify:

  • Performance and compliancy of PCI Express. Download Silicon Labs Clock Jitter Tool.
  • Measure device power consumption
  • Connect to prototype systems that have SMA connectors, supporting robust, low jitter signal integrity measurements for system validation
  • Output enable (OE) pins for power management
  • Spread spectrum control pins for easy EMI control
  • Tweaks, verify, and understand I²C edge rate and skew controls for PCIe clock

Clock Generators 

Part Number Description Price (USD) Add to Cart
Si52204-EVB NEW Si52204 PCI Express Clock Generator Evaluation Kit​ $140 Si52204 PCI Express Evaluation Kit
Si52111-B4-EVB Si53211 Evaluation Kit  
Contact Sales
Si52111-B6-EVB Si5211 Evaluation Kit  
Contact Sales
Si52112-B4-EVB Si52112 Evaluation Kit  
Contact Sales
Si52112-B6-EVB Si52112 Evaluation Kit  
Contact Sales
Si52144-EVB Si52144 Development Kit $100
Si52147-EVB Si52147 Development Kit, Nine output PCIe clock generator $125

Clock Buffers

Part Number Description Price (USD) Add to Cart
Si53208-EVB NEW​ Si532xx PCI Express Gen 1/2/3/4 Fanout Buffer Evaluation Kit $175
Si53108-EK Si53108 PCI Express Zero-Delay/Fanout Buffer Evaluation Kit $125
Si53112-EK Si53112 PCI Express Zero-Delay/Fanout Buffer Evaluation Kit​​ $125
Si53119-EK Si53119 PCI Express Zero-Delay/Fanout Buffer Evaluation Kit ​ $125
Si53154-EK Si53154 Evaluation Kit ​ $100
Si53159-EK Si53159 Evaluation Kit ​ $125
Si53154-EVB Si53154 PCI Express Clock Buffer Development Kit​​ $175 Si53154 PCIe Evaluation Kit
Si53159-EVB Si53159 PCI Express Clock Buffer Development Kit​​ $175 Si53159 PCIe Evaluation Kit

Resources

View All

AN1104: PCIe Gen 4 Time Domain Measurements and Analysis

Read Now

AN871: Driving Long PCIe Clock Lines

Read Now

AN781: Alternative Output Termination for Si5211x, Si5213x, Si5214x, Si5216x, Si522xx, Si5310x, Si5311x, and Si5315x PCIe Clock Generator and Buffer Families

Read Now

AN636: Si5214x and Si5315x Signal Integrity Tuning to Improve Connectivity

Read Now

AN874: Cascading Two Si53112 Buffers

Read Now

View All

Close
Loading Results