EM34x zigbee® RF4CE Development Kits

 

The EM34x zigbee Remote Control development kits include a remote control based on the EM341 SoC and the necessary hardware and software for evaluation and development of RF remote control solutions. The hardware supports Silicon Labs remote network monitoring and debugging capabilities through the unique packet trace capability. This allows every wireless sensor node in an Ember development network to report time-stamped radio traffic, API activity and application prints across an Ethernet LAN to a centralized PC-based software package – Ember Desktop – which analyzes and filters the data for presentation to the user. The Ember Desktop utility not only eliminates the need for separate ‘sniffer’ nodes and expensive sniffer software, but delivers much more accurate and chronologically synchronized information from a more widely dispersed network than might normally be supported by traditional tools. By making use of the LAN infrastructure already present in most offices, developers can build quite large and dispersed development and test networks, which they can monitor and control from a central location.EM34x development kits provide all the basic tools needed to start building these development and test networks. The remote control supports a direct connection to the ISA3 Debug Adapter, which provides connectivity across an Ethernet LAN to a wireless sensor node in the developer’s network, allowing programming, debug and collection of time-synchronized packet, API and application information from the device.The Ember Desktop software tool provided with the EM34x development kits includes Ember AppBuilder, which in conjunction with an application framework provided with the zigbee Remote Control stack libraries, enables customers to easily and quickly configure and build ZRC certifiable applications. These tools, combined with the market-leading EmberZNet software stack and Silicon Labs commitment to service, support and training, gives customers everything they need to create high performance, robust, scalable, zigbee certifiable products in record time.

EM34x zigbee Remote Control Development Kit

EM34X-DEV

The kit is based on a low cost RF remote control. This approach looks a minimizing the BOM and MFG cost. The kit includes the remote control and the EM35x development board with EM34x modules as well as the ISA3 Debug Adapter. The development kit will allow for full development of both the remote control and target device. Includes a 30-day trial license for IAR Embedded Workbench for ARM®.

The Development Kit includes:

  • EM341 Low Cost Remote Control
  • EM34x Breakout Board
  • EM34x CEL Modules (4)
  • ISA3 Debug Adapter
  • Cables 
  • Batteries
  • Quick Start Guide
  • Ember Desktop Serial Number

EM34x zigbee Voice Remote Control Evaluation Kit

EM34X-VREVK

The ideal kit for demonstration and software development. Based on the EM34x voice remote control, it provides for demonstration of the remote capabilities including RF, voice and legacy IR support. Full software development is supported through the ISA3 debug adapter and Ember Desktop. Includes a 30-day trial license for IAR Embedded Workbench for ARM.

The Evaluation Kit includes:

  • EM341 Voice Enabled Remote Control
  • Hardware Codec
  • Telegesis USB Stick
  • ISA3 Debug Adapter
  • Cables 
  • Batteries
  • Quick Start Guide
  • Ember Desktop Serial Number

EM34x zigbee Voice Remote Control Development Kit

EM34X-VRDK

The kit provides the necessary hardware for full development of both the remote and target devices. Complete with the voice remote control, USB stick, as well at the EM35x breakout board, modules and ISA3 debug adapter. Includes a 30-day trial license for IAR Embedded Workbench for ARM.

The Evaluation Kit includes:

  • EM341 Voice Enabled Remote Control
  • Hardware Codec
  • Telegesis USB Stick
  • EM34x Breakout Board
  • EM34x CEL Modules (4)
  • ISA3 Debug Adapter
  • Cables 
  • Batteries
  • Quick Start Guide
  • Ember Desktop Serial Number
Kit Description Price Cart Link Quick Start Guide
EM34X-DEV EM34x zigbee Remote Control Development Kit $349 EM34x ZigBee Remote Control Development Kit Quick Start Guide
EM34X-VREVK EM34x zigbee Voice Remote Control Evaluation Kit $249 EM34x ZigBee Voice Remote Control Evaluation Kit Quick Start Guide
EM34X-VRDK EM34x zigbee Voice Remote Control Development Kit $399 EM34x ZigBee Voice Remote Control Development Kit Quick Start Guide

Get Started with the zigbee Remote Control Development Environment

Supported by Ember Desktop network analyzer utility, the most integrated zigbee network application development and debugging tool available to OEMs today.

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...