EM34x Zigbee Remote Control Development Kit

EM34X-DEV

The EM34x Zigbee Remote Control development kit is based on a low cost RF remote control. This approach looks a minimizing the BOM and MFG cost. The kit includes the remote control and the EM35x development board with EM34x modules as well as the ISA3 Debug Adapter. The development kit will allow for full development of both the remote control and target device. Includes a 30-day trial license for IAR Embedded Workbench for ARM.

The hardware supports Silicon Labs remote network monitoring and debugging capabilities through the unique packet trace capability. This allows every wireless sensor node in an Ember development network to report time-stamped radio traffic, API activity and application prints across an Ethernet LAN to a centralized PC-based software package – Ember Desktop – which analyzes and filters the data for presentation to the user. The Ember Desktop utility not only eliminates the need for separate ‘sniffer’ nodes and expensive sniffer software, but delivers much more accurate and chronologically synchronized information from a more widely dispersed network than might normally be supported by traditional tools. By making use of the LAN infrastructure already present in most offices, developers can build quite large and dispersed development and test networks, which they can monitor and control from a central location.

Buy Now $349

Kit Features

The Development Kit includes:

  • EM341 Low Cost Remote Control
  • EM34x Breakout Board
  • EM34x CEL Modules (4)
  • ISA3 Debug Adapter
  • Cables 
  • Batteries
  • Quick Start Guide
  • Ember Desktop Serial Number

Get Started with the Zigbee Remote Control Development Environment

Supported by Ember Desktop network analyzer utility, the most integrated zigbee network application development and debugging tool available to OEMs today.

Close
Loading Results