EM35x Mesh Networking Development Kit

Silicon Labs' EM35x mesh networking development kits are designed for the prototyping and development of Zigbee protocol-based mesh network systems.

Purchase your Kit and Additional Radio Modules*

Development Kit Part Number Description Protocol Support Buy Now
EM35X-DEV Includes a 30-day trial license for IAR Embedded Workbench for ARM®. thread protocol     zigbee protocol EM35x Development Kit with 30-day trial license for IAR
EM35X-DEV-IAR Includes a full stand-alone Cortex®-M3 license for IAR Embedded Workbench for ARM. thread protocol     zigbee protocol EM35x Development Kit with full standalone trial license for IAR
Radio Module Part Number Description Protocol Support Buy Now
EM3588-MLR-AN-C-K EM3588 module with antenna and +20 dBm output power thread protocol     zigbee protocol
EM3588-M-AN-C-K EM3588 module with antenna and +8 dBm output power thread protocol     zigbee protocol


Develop Multi Node Mesh Networks

Build large and dispersed development and test networks with multiple radio boards and make use of the LAN infrastructure already present in most offices through the included debug adapter. Speed development with Zigbee protocol software stacks.



Monitor and Debug Multiple Nodes Simultaneously

Use the debug adapter to connect across an Ethernet LAN to the wireless sensor to remotely program a node and collect time-synchronized packet, link quality and application information from many nodes at once. Make use of built-in protocol analysis and traffic visualization engines to correlate events occurring on devices with network communication events to reduce development and debugging times.



Visually Analyze System Performance

Simplify system and network analysis with the included Network Analyzer software which provides a complete view of the network in a graphical interface. Control your application, upload firmware, collect debugging information including packet traces, API traces, and custom print statements, all across multiple devices simultaneously.



Create ZigBee Certifiable Applications

Quickly configure and build zigbee certifiable applications using zigbee application profiles such as Home Automation (HA), zigbee Light Link (ZLL) and Smart Energy (SE) with Ember AppBuilder and application framework provided with the EmberZNet PRO stack libraries.



The EM35x Mesh Networking Development Kit includes:

​​​​Hardware

  • (3) EM3588 Radio Control Module Board
  • (3) EM35x Breakout Board
  • (3) EM35x Debug Adapter (ISA3)
  • EM35x Module Variety Pack (1 Box with 6 Modules)
  • Radio Frequency Cable
  • (3) Packet Trace Port Cable
  • (3) Data Emulation Interface Cable
  • (3) Power Supply and Battery Pack
  • 8 Port Switch with 4 x Power over Ethernet (PoE) Ports

Software

  • Ember Desktop and Ember AppBuilder
  • IAR Embedded Workbench (Trial Version or optional Cortex-M Standalone License)
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...