SLWRB4159A

MSRP $49.00

EFR32MG13 2.4 GHz +10 dBm 512 kB Flash Radio Board

The EFR32MG13 SLWRB4169AB wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit. The starter kit includes access to Zigbee and Thread software stacks. The modular design supports different radio boards, enabling developers to develop Zigbee, Thread, and proprietary wireless applications.

With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization.

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately.

*Note: The EFR32MG Starter Kit (SLWSTK6000B) is required to have access to the Zigbee and Thread software stacks.

MSRP $49.00

Status
SLWRB4159A Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
512 64 10

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents:

  • BRD4159A EFR32MG13 2.4 GHz, +10 dBm Radio Board

Radio Board Features:

  • EFR32MG13 Mighty Gecko Wireless SoC with 512 kB Flash and 64 kB RAM (EFR32MG13P632F512GM48).
  • Inverted-F PCB antenna (2.4 GHz band)
  • 8 Mbit low-power serial flash for over-the-air upgrades
Featured Kits
Kit Description
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close