EFR32MG12 Mighty Gecko 2.4 GHz/915 MHz +19 dBm Radio Board with 1 MB Flash

SLWRB4164A

The Mighty Gecko SoC SLWRB4164A wireless radio board plugs into the Main Board provided with the Mighty Gecko Starter Kit. The starter kit includes access to zigbee® and Thread software stacks. The modular design supports different radio boards, enabling developers to develop zigbee, Thread and proprietary wireless applications. With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization.

Buy Now $49
Part Number User Guide Included Device Flash (kB) RAM (kB) zigbee/Thread BLE Bluetooth 5 Bluetooth Mesh Proprietary 2.4 GHz Proprietary Sub-GHz Output Power (dBm) Price (USD) Buy
SLWRB4164A EFR32MG12P433F1024GL125 1024 256 Yes
Yes
2M, Advertising
Yes Yes
915 MHz +19 $49
Close
Loading Results