EFR32MG14 Mighty Gecko 2.4 GHz and 868 MHz +13 dBM Radio Board
SLWRB4169A
The Mighty Gecko SLWRB4169A wireless radio board plugs into the Main Board provided with the Mighty Gecko Starter Kit. The starter kit includes access to Zigbee® and Thread software stacks. The modular design supports different radio boards, enabling developers to develop Zigbee, Thread and proprietary wireless applications. With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization.
Note: The Mighty Gecko Starter Kit (SLWSTK6000B) is required to have access to the Zigbee and Thread software stacks.

Part Number | User Guide | Included Device | Flash (kB) | RAM (kB) | Zigbee/Thread | BLE | Bluetooth 5 | Bluetooth Mesh | Proprietary 2.4 GHz | Proprietary Sub-GHz | Output Power (dBm) | Price (USD) | Buy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLWRB4169A | ![]() |
EFR32MG14P733F256GM48 | 256 | 32 | Yes |
Yes |
Advertising |
Yes | Yes |
868 MHz | +13 | $49 | ![]() |