EZRadio Si4010/Si4355 868 MHz One-Way AES Development Kit

4010-AESK1W-868

The Silicon Labs' One-way AES demo utilizes the capabilities of the Si4010 key fob transmitter and the Si4355 EZRadio receiver in order to demonstrate a one-way secure link application for the 868 MHz frequency band.. The Si4010 key fob as the transmitter sends radio packets with partially encoded content. At the receiver side an EZRadio receiver, the Si4355 chip receives the packet, then evaluates and decodes it. The receiver can handle OOK or 2FSK modulated RF packets as well as the transmitter can set up to transmit OOK or 2FSK modulated RF packets. 

One-Way AES Development Kit Contents

  • Si4010 Universal Key Fob
  • RX Pico Board, PCB Antenna, SMA
  • LCD Baseboard with AES Demo Code
  • Antenna
  • Key Fob Plastic Case
  • CR2032 3 V Coin Battery
  • (4) AA Battery
  • USB Cable

One-Way AES Development Kit Resources

Si4010 Keyfob AES Demo LCD User's Guide

Read More

AN685: Layout Design Guide for the Si4455/4355 RF ICs

Read More

AN686: Antennas for the Si4455/4355 RF ICs

Read More

AN692: Si4355/Si4455 Programming Guide and Sample Code

Read More

AN693: Si4455 Low-Power PA Matching

Read More

Close
Loading Results