Si4463 EZRadioPRO 915 MHz Wireless Development Kit

4463C-915-PDK

The Si4463 development kit provides the tools necessary to evaluate using the Si4463 EZRadioPRO low current RF transceiver operating at the 915 MHz frequency. Silicon Labs also offers the 4461C-868-PDK which is a similarly complete development kit using the Si4461 EZRadioPRO low current transceiver operating at the 868 MHz frequency.

Both kits are based on a new C8051F930 motherboard (WMB-F930-PDK) and new RF pico boards. The WMB-F930-PDK provides standalone demonstration and software development platform for EZRadioPRO wireless devices

Si4463 Development Kit Contents

  • (2) C8051F930 Motherboards
  • (2) Si4463 915 MHz Test Cards
  • (2) C8051F930 MCU Cards
  • (2) 915 MHz Antennas
  • (2) USB mini cables
  • (2) AA batteries
  • EZRadioPRO Development Kit User's Guide

Si4463 Development Kit Resources

Si4463 EZRadioPRO 915 MHz Development Kit User's Guide

Read More

Si446x Data Sheet

Read More

AN629: Si4460/61/63/64 RF ICs Layout Design Guide

Read More

AN632: WDS User's Guide for EZRadioPRO Devices

Read More

AN633: Programming Guide for EZRadioPRO Si4x6x Devices

Read More

AN643: Si446x/Si4362 RX LNA Matching

Read More

AN648: Si4063/Si4463/64 TX Matching

Read More

AN655: Range Test Application for the EZRadioPRO Devices

Read More

AN768: Antenna Selection Guide for the 868 MHz EZRadio and EZRadioPRO designs

Read More

Close
Loading Results
Close
Loading Results
Select All> Clear>