SLWRB4174B

MSRP $59.00

EFR32MG13 2.4 GHz 169 MHz +19 dBm Radio Board

The EFR32MG13 SLWRB4174B wireless radio board plugs into the Main Board provided with the EFR32MG12 Dual Band Starter Kit. The modular design supports different radio boards, enabling developers to develop Bluetooth low energy, sub-GHz, 2.4 GHz, and multiprotocol applications.

With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization. 

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately.

*Note: The Dual Band Wireless Starter Kit (SLWSTK6005A) is required to have access to the Bluetooth and Proprietary software stacks.

MSRP $59.00

Status
SLWRB4174B Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
512 64 19

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents:

  • BRD4174B 2.4 GHz, 169 MHz, +19 dBm EFR32MG13 Radio Board

Radio Board Features:

  • EFR32MG13 Mighty Gecko Wireless SoC with 512 kB Flash, and 64 kB RAM (EFR32MG13P733F512GM48).
  • Dual band integrated radio transceiver
  • 19 dBm output power
  • Inverted-F PCB antenna (2.4 GHz)
  • SMA antenna connector (169 MHz)
  • 8 Mbit low-power serial flash for over-the-air upgrades
Featured Kits
Kit Description
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products.
Th SLWSTK6005A Multiband Wireless Starter Kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), Sub-GHz, 2.4 GHz, and multi-band dynamic multiprotocol.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close