EZR32 Happy Gecko 434 MHz Wireless Starter Kit

SLWSTK6241A

The Silicon Labs EZR32 Happy Gecko Wireless Starter Kit is an excellent starting point to evaluate and develop on the EZR32 Happy Gecko Wireless MCUs. The kit features an on-board J-Link debugger, an Advanced Energy Monitor for real-time current and voltage monitoring, a Virtual COM port interface, and access to the Packet Trace Interface (PTI).

The WSTK Mainboard is paired with an EZR32 Happy Gecko radio board that plugs directly into the mainboard. The radio board feature the EZR32 Happy Gecko device and the RF interface. All debug functionality, including AEM, VCOM and PTI, can also be used towards an external target instead of the included radio board. To further enhance the WSTK usability, the WSTK Mainboard contains sensors and peripherals demonstrating some of the Wireless MCU's many capabilities.

Happy Gecko Starter Kit Features

Contents:

  • (2) BRD4542B EZR32HG 434 MHz 10 dBm Radio Boards
  • (2) 434 MHz antennas with SMA connector
  • (2) USB Type A to USB Mini-B cables
  • (2) USB Type A to USB Micro-B cables
  • (1) BRD8010A WSTK Debug Adapter 

Radio Board Specs:

  • Device: EZR32HG330FG55G
  • Frequency: 434 MHz
  • CPU core: ARM® Cortex®-M0+
  • Flash memory: 64 kB
  • RAM: 8 kB
  • Crystals for LFXO and HFXO: 32.768 kHz and 24 MHz
  • Crystal for RF: 30 MHz
  • Full speed USB 2.0 (12 Mbps)
  • Output Power: +10 dBm

Happy Gecko Starter Kit Resources

Happy Gecko 434 MHz Starter Kit User's Guide

Read More

Simplicity Studio Software

View Download Options

Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...