Zentri AMW006-EW2 Wireless Development Kit

AMW006-EW2

Note: The AMW006-EW2 is obsolete, EoL (End of Life). For new designs, we recommend using AMW006-E03.

The AMW006-EW2 evaluation board provides a quick and easy way to evaluate and develop using WiConnect with the through hole AMW006 module with dual wire antennas.

Hardware and Software Features

    Development Kit Includes:
  • USB-serial interface for simplified UART communications & power
  • Peripheral interface including two buttons, five LEDs for I/O control and status indication, and a thermistor for temperature measurement
  • Expansion headers to break out every pin on the module
  • Reset button

Develoment Kit Features:

  • USB-UART interface for a direct serial connection to the AMW006 Wi-Fi module
  • Separate LEDs indicate data on UART transmit/receive
  • Sensor interface including two buttons and two LEDs
  • System indicator LEDs show network connection state
  • Manual reset switch
  • Breakout headers and ground hooks for easy prototyping
  • Powered by USB interface
    Development Kit Specs:
  • USB to UART: Up to 5 Mbit/s with hardware flow control (optional)
  • Sensor Interface: 2 x push buttons, 5 x LEDs
  • Breakout Header: 3 x Expansion headers (connects to every pin on the AMW006 module)
  • Power Supply: +5 V from USB (500 mA max.)
  • Operating Temperature: 0 – 70 °C

AMW006-EW2 Documentation

View all documentation for AMW006-EW2 Wi-Fi Module and Wireless Development Kit 

Close
Loading Results