Si8902B-GS Isolated ADC AC Mains Monitor

The Si8902B-GS of isolated monitoring ADCs are useful as linear signal galvanic isolators, level shifters and/or ground loop eliminators in many applications including power-delivery systems and solar inverters. These devices integrate a 10-bit SAR ADC subsystem, supervisory state machine and isolated UART (Si8900), I2C/SMBus port (Si8901) or SPI Port (Si8902) in a single package. Based on Silicon Labs’ proprietary CMOS isolation technology, ordering options include a choice of 2.5 or 5 kV isolation ratings. All products are safety certified by UL, CSA and VDE (pending). The Si8902B-GS devices offer a typical common-mode transient immunity performance of 45 kV/μs for robust performance in noisy and high-voltage environments. Devices in this family are available in 16-pin SOIC wide-body packages.

Isolation Rating

Similar Devices: SI8902B-GS SI8902D-GS

View Datasheet for all specifications
Specifications Summary

Output Mode: SPI

Isolation Rating: 2.5

Full Scale Current (A): 10

Initial Accuracy: 0.10%

Package Type: WB SOIC16

Development Tools Type
Si890x Current Sensor Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results