Si80xx 1 kV 3–6 Channel Digital Isolators

The Silicon Labs family of low power digital isolators provides substantial data rate, propagation delay, power, size, reliability and external bill of materials advantages over legacy isolation technologies. The operating parameters of these CMOS products remain stable across wide temperature ranges and throughout device service life for ease of design and highly uniform performance.  

All device versions have Schmitt trigger inputs for high noise immunity and only require VDD bypass capacitors. Data rates up to 10 Mbps are supported, and all devices achieve propagation delays of less than 65 ns. Enable inputs provide a single point of control for enabling and disabling output drive. Ordering options include a choice of 1 kV RMS isolation ratings. 

Features

  • High-speed operation
    • DC to 10 Mbps
  • No start-up initialization required
  • Wide Operating Supply Voltage
  • 3.15 – 5.5 V
  • Up to 1000 VRMS isolation
  • High electromagnetic immunity
  • Low power consumption (typical)
  • 2.3 mA per channel at 10 Mbps
  • Tri-state outputs with ENABLE
  • Schmitt trigger inputs
  •  Default high or low output
  • Precise timing (typical)
    • 40 ns propagation delay
    • 20 ns pulse width distortion
    • 100 ns minimum pulse width
  • Transient Immunity 50 kV/μs
  • AEC-Q100 qualification
  • –40 to 125 °C temperature range
  • RoHS-compliant QSOP16 packages


Si80xx Product Matrix

Common Specifications

Temperature Range Min (C): -40

Input Supply Min (V): 3.15

Output Supply Min (V): 3.15

Temperature Range Max (C): 125

Input Supply Max (V): 5.5

Output Supply Max (V): 5.5

Reverse Channels: 0

Channel Type: Unidirectional

Status
Devices
Part Number Data Sheet Evaluation Kit Max Propagation Delay Isolation Rating (kVrms) 10 kV Surge Enable Control Default Output State Package Type Output Supply (V) Input Supply (V) Temperature Range (°C) Unidirectional Channels Forward Channels Reverse Channels Integrated Pull-Up AEC-Q100 Input Type
Si80xxISO-KIT 65 1 No Yes Low QSOP16 3.15 5.5 3.15 5.5 -40 125 3 3 0 No No Digital
Si80xxISO-KIT 65 1 No No Low QSOP16 3.15 5.5 3.15 5.5 -40 125 3 3 0 No No Digital
Si80xxISO-KIT 65 1 No Yes Low QSOP16 3.15 5.5 3.15 5.5 -40 125 4 4 0 No No Digital
Si80xxISO-KIT 65 1 No No Low QSOP16 3.15 5.5 3.15 5.5 -40 125 4 4 0 No No Digital
Si80xxISO-KIT 65 1 No Yes Low QSOP16 3.15 5.5 3.15 5.5 -40 125 5 5 0 No No Digital
Si80xxISO-KIT 65 1 No No Low QSOP16 3.15 5.5 3.15 5.5 -40 125 5 5 0 No No Digital
Si80xxISO-KIT 65 1 No Yes Low QSOP16 3.15 5.5 3.15 5.5 -40 125 6 6 0 No No Digital
Contact Sales Contact Sales
Close
Loading Results