Not Recommended for New Design

Si8401AB-IS 0 Channel 1kV Digital Isolator

Isolation Rating

The Si8401AB-IS digital isolator is part of the industry’s highest-performance, easiest-to-use, and lowest-cost line of 2,500 to 5,000 kVrms rated digital isolators for I²C and SMBus serial port applications. . The  Si8401AB-IS isolator is based on Silicon Labs proprietary RF isolation technology and offer shorter propagation delays, lower power consumption, smaller installed size, and more stable operation with temperature and age versus opto couplers or other digital isolators.  This digital isolator is 10x more reliable than an optocoupler.

Similar Devices: SI8401AA-IS SI8401AB-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 0

Forward Channels: 0

Reverse Channels: 0

Max Data Rate: 1.7

Default Output State: Low

Package Type: NB SOIC8

Development Tools Type
Si840x I2C, SMBus Isolator Evaluation Kit Evaluation Kits
Si84xx Isolator Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results