Not Recommended for New Design

Si8421BB-IS 2 Channel 1kV Digital Isolator

The Si8421BB-IS digital isolator is part of the industry’s highest-performance, easiest-to-use, and lowest-cost line of 2,500 to 5,000 kVrms rated digital isolators for I²C and SMBus serial port applications. . The  Si8421BB-IS isolator is based on Silicon Labs proprietary RF isolation technology and offer shorter propagation delays, lower power consumption, smaller installed size, and more stable operation with temperature and age versus opto couplers or other digital isolators.  This digital isolator is 10x more reliable than an optocoupler.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 2

Forward Channels: 1

Reverse Channels: 1

Max Data Rate: 150

Default Output State: Low

Package Type: NB SOIC8

Development Tools Type
Si84xx Isolator Evaluation Kit Evaluation Kits
Title Version Resource Type
Si84xx IBIS Models V4.0 0.5 Software
AN614: A Simple Alternative to Analog Isolation Amplifiers 0.2 Application Notes
AN583: Safety Considerations and Layout Recommendations for Digital Isolators 0.3 Application Notes
(5 kV) Si8410/20/21 & (2.5/5kV) Si8422/23 Low-Power Single- and Dual-Channel Digital Isolators 1.4 Data Sheets
Improved MSL performance for Si84xx Isolation Products in Narrow Body Packages/Datasheet Rev 1.2 Product Change Notifications (PCN)
Si8421BB-D-IS CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
Si8410/20/21 Data Sheet 1.5 Data Sheets
先进的数字隔离技术提高太阳能逆变器可靠性 1.0 White Papers
CMOS Isolators for Home Appliance Motor Control 2.0 White Papers
先進的數位隔離技術提高太陽能逆變器的可靠性 1.0 White Papers
Advanced Digital Isolation Technologies Boost Solar Power Inverter Reliability 1.0 White Papers
CMOS Advanced Galvanic Isolators for Medical Electronics 0.2 White Papers
CMOS Digital Isolators Supersede Optocouplers in Industrial Applications 0.3 White Papers
Digital Isolator Evolution Drives Optocoupler Replacement 1.0 White Papers
Enhancing Data Integrity and Reliability of Smart Metering Solutions with CMOS Digital Isolators 1.0 White Papers
Low EMI Isolation for Medical Equipment Applications 0.2 White Papers
Isolator vs. Optocoupler Technology White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Isolation Product Selector Guide Brochures
Contact Sales Contact Sales
Close
Loading Results