Si8422AD-IS Digital Isolator
The Si8422AD-IS digital isolator is part of the industry’s highest-performance, easiest-to-use, and lowest-cost line of 2,500 to 5,000 kVrms rated digital isolators for I²C and SMBus serial port applications. . The Si8422AD-IS isolator is based on Silicon Labs proprietary RF isolation technology and offer shorter propagation delays, lower power consumption, smaller installed size, and more stable operation with temperature and age versus opto couplers or other digital isolators. This digital isolator is 10x more reliable than an optocoupler.
Unidirectional Channels: 2
Forward Channels: 1
Reverse Channels: 1
Max Data Rate: 1
Default Output State: Low
Package Type: WB SOIC16
Development Tools | Type |
---|---|
Si84xx Isolator Evaluation Kit | Evaluation Kits |