Si8600AD-IS 

Isolation Rating (kV rms)

Silicon Lab's family of ultra-low-power digital isolators are CMOS devices offering from one to six channels. Product options include bi-directional capability for I2C applications. The operating parameters of these products remain stable across wide temperature ranges and throughout device service life for ease of design and highly uniform performance. All device versions have Schmitt trigger inputs for high noise immunity and only require VDD bypass capacitors. Data rates up to 1.7 Mbps are supported, and all devices achieve propagation delays of less than 55 ns. Ordering options include a choice of isolation ratings (2.5, 3.75 and 5 kV) and a selectable fail-safe operating mode to control the default output state during power loss. All products are safety certified by UL, CSA, VDE, and CQC, and products in wide-body packages support reinforced insulation withstanding up to 5 kVRMS.

Similar Devices: SI8600AB-IS SI8600AC-IS SI8600AD-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 0

Forward Channels: 0

Reverse Channels: 0

Max Data Rate: 1.7

Default Output State: Low

Package Type: NB SOIC8

Development Tools Type
Si86xx Isolator Evaluation Kit Evaluation Kits
Si86xx Linear Isolation Reference Design Reference Designs
Title Version Resource Type
1205291_Si86xx_datasheet_change_to_rev_B_std Product Change Notifications (PCN)
PB #1412172: MSL upgrade to 2A for PK0466 Product Change Notifications (PCN)
Si86xx IBIS Models 0.5 Software
Si860x Data Sheet 1.7 Data Sheets
Isolator CSA Certifications for Si86xx Family Miscellaneous
Isolator Quality and Reliability Report Miscellaneous
Si8600AD-B-IS CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
17031514-Si860x-16-NB-SOIC-Package-Drawing Product Change Notifications (PCN)
AN614: A Simple Alternative to Analog Isolation Amplifiers 0.2 Application Notes
AN583: Safety Considerations and Layout Recommendations for Digital Isolators 0.3 Application Notes
Si86xx 1 Mbps, 2.5 kVrms Digital Isolators 1.0 Data Sheets
Si86xx Isolinear User’s Guide 0.1 User Guides
Si86xx CMOS Digital Isolator-Based Serial Interface User’s Guide 0.1 User Guides
Si86xxISO EVB User's Guide 0.2 User Guides
170906105-Si86xx-16-WB-SOIC-UTAC-Thailand-Assembly-Qualification Product Change Notifications (PCN)
Si88241BD IBIS Models 1.0 Software
AN681: Using the Si87xx Family of Digital Isolators 0.3 Application Notes
先进的数字隔离技术提高太阳能逆变器可靠性 1.0 White Papers
Speed Does Not Kill Power Supplies 1.0 White Papers
CMOS Isolators for Home Appliance Motor Control 2.0 White Papers
先進的數位隔離技術提高太陽能逆變器的可靠性 1.0 White Papers
Advanced Digital Isolation Technologies Boost Solar Power Inverter Reliability 1.0 White Papers
CMOS Advanced Galvanic Isolators for Medical Electronics 0.2 White Papers
CMOS Digital Isolators Supersede Optocouplers in Industrial Applications 0.3 White Papers
Digital Isolator Evolution Drives Optocoupler Replacement 1.0 White Papers
Enhancing Data Integrity and Reliability of Smart Metering Solutions with CMOS Digital Isolators 1.0 White Papers
Low EMI Isolation for Medical Equipment Applications 0.2 White Papers
Isolation Selector Guide 3 Brochures
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results