Si8662BC-IS1 Digital Isolator
Silicon Lab's family of ultra-low-power digital isolators are CMOS devices offering from one to six channels. Product options include bi-directional capability for I²C applications. The operating parameters of these products remain stable across wide temperature ranges and throughout device service life for ease of design and highly uniform performance. All device versions have Schmitt trigger inputs for high noise immunity and only require VDD bypass capacitors. Data rates up to 150 Mbps are supported, and all devices achieve propagation delays of less than 13 ns. Ordering options include a choice of isolation ratings (2.5, 3.75 and 5 kV) and a selectable fail-safe operating mode to control the default output state during power loss. All products are safety certified by UL, CSA, VDE, and CQC, and products in wide-body packages support reinforced insulation withstanding up to 3.75 kVRMS.
Similar Devices: SI8662BC-IS1 SI8662BD-IS SI8662EB-IU SI8662EC-IS1 SI8662ED-IS
Unidirectional Channels: 6
Forward Channels: 4
Reverse Channels: 2
Max Data Rate: 150
Default Output State: Low
Package Type: NB SOIC16
Development Tools | Type |
---|---|
Si86xx Isolator Evaluation Kit | Evaluation Kits |
Si86xx Linear Isolation Reference Design | Reference Designs |