Si86xxT Digital Isolators

The Silicon Labs Si86xxT is a family of multi-channel digital isolators based on our proprietary capacitive isolation technology, enabling low propagation delay and skew, low emissions, high noise immunity, and high reliability and long lifetime.   

Our Si86xxT devices range from dual channel to quad channel in wide body packages to accommodate the higher isolation rating associated with these products. The high voltage isolation barrier has been enhanced to withstand 10 kV surges safely. All of our products are pin to pin compatible with our Si86xx family of products, as well as other digital isolator products available today. 

Features

  • 10 kV surge immunity
  • Reinforced isolation certification
    • Reinforced VDE 0884-10
  • Up to 4 channels of 5 kV isolation
  • Low propagation delays (10 ns) and skew (1 ns)
  • High CMTI of 100 kV / µs


Si86xxT Product Matrix

Common Specifications

Integrated Pull-Up: No

10 Kv Surge: Yes

Input Type: Digital

Temperature Range Min (°C): -40

Temperature Range Max (°C): 125

Status
Devices
Part Number Data Sheet Evaluation Kit Isolation Rating (kVrms) Channel Type Unidirectional Channels Bidirectional Channels Forward Channels Reverse Channels Default Output Max Data Rate (bps) Max Propagation Delay Input Type Input Supply (V) Output Supply (V) Temperature Range (°C) Enable Control Integrated Pull-Up 10 kV Surge AEC-Q100 Package Type
Si86xxTISO-KIT 5 Unidirectional 2 0 2 0 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 2 0 2 0 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 2 0 1 1 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 2 0 1 1 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 2 0 1 1 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 2 0 1 1 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 3 0 3 0 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 3 0 3 0 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 3 0 2 1 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 3 0 2 1 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 3 0 3 0 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 3 0 3 0 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 4 0 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 4 0 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 3 1 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 3 1 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 2 2 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 2 2 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 Yes No Yes Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 4 0 Low 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No No Yes WB SOIC16
Si86xxTISO-KIT 5 Unidirectional 4 0 4 0 High 150 13 Digital 2.5 5.5 2.5 5.5 -40 125 No No No Yes WB SOIC16
Contact Sales Contact Sales
Close
Loading Results