Si8621BT-IS Digital Isolator with 10 kV Surge Immunity

Default Output State

The Si8621BT-IS digital isolator has a 5 kV RMS isolation rating and 10 kV surge immunity. With 1 forward channels and 1  reverse channels the Si8621BT-IS is available in a WB SOIC16 package.

 

Similar Devices: SI8621BT-IS SI8621ET-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Isolation Rating (kVrms): 5

Max Data Rate: 150

Default Output State: Low

Package Type: WB SOIC16

Development Tools Type
Si86xxT Multi-Channel Isolator Evaluation Kit Evaluation Kits
Contact Sales Contact Sales
Close
Loading Results