Si86xxxT Digital Isolators

The Silicon Labs Si86xxxT is a family of multi-channel digital isolators based on our proprietary capacitive isolation technology, enabling low propagation delay and skew, low emissions, high noise immunity, and high reliability and long lifetime.   

Our Si86xxxT devices range from dual channel to quad channel in wide body packages to accommodate the higher isolation rating associated with these products. The high voltage isolation barrier has been enhanced to withstand 10 kV surges safely. All of our products are pin to pin compatible with our Si86xx family of products, as well as other digital isolator products available today. 

Features

  • 10 kV surge immunity
  • Reinforced isolation certification
    • Reinforced VDE 0884-10
  • Up to 4 channels of 5 kV isolation
  • Low propagation delays (10 ns) and skew (1 ns)
  • High CMTI of 100 kV / µs


Si86xxxT Product Matrix

Devices
Part Number Data Sheet Evaluation Kit Max Propagation Delay Isolation Rating (kV rms) 10 kV Surge Enable Control Package Type Output Supply (V) Input Supply (V) Temperature Range (°C) Channel Type Forward Channels Reverse Channels Max Data Rate (bps) Integrated Pull-Up AEC-Q100 Input Type
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 2 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 2 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 1 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 1 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 1 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 1 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 3 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 3 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 2 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 2 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 3 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 3 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 4 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 4 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 3 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 3 1 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 2 2 150 No Yes Digital
Si86xxTISO-KIT 13 5 Yes Yes WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 2 2 150 No Yes Digital
Si86xxTISO-KIT 13 5 No No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 4 0 150 No Yes Digital
Si86xxTISO-KIT 13 5 No No WB SOIC16 2.5 5.5 2.5 5.5 -40 125 Unidirectional 4 0 150 No Yes Digital
Contact Sales Contact Sales
Close
Loading Results