Si8710AD-IS Optocoupler Replacement Isolator

Package Type

Isolation Rating

Max Data Rate (bps)

The Si8710AD-IS isolator is pin-compatible, single-channel, drop-in optocoupler replacement with data rates up to 15 Mbps. This device isolates high-speed digital signals and offers performance, reliability, and flexibility advantages not available with optocoupler solutions. The Si8710AD-IS is based on Silicon Labs' proprietary CMOS isolation technology for low-power and high-speed operation and is resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age. As a result, it offers longer service life and dramatically higher reliability compared to a traditional optocoupler. 

Similar Devices: SI8710AC-IP SI8710AC-IS SI8710AD-IS SI8710BC-IP SI8710BC-IS SI8710BD-IS SI8710CC-IP SI8710CC-IS SI8710CD-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 1

Forward Channels: 1

Reverse Channels: 0

Max Data Rate: 15

Default Output State: Hi-Z

Package Type: WB SOIC6


Contact Sales Contact Sales
Close
Loading Results