Si8710BD-IS

Package Type

Isolation Rating

Max Data Rate (bps)

The Si8710BD-IS isolators are pin-compatible, single-channel, drop-in optocoupler replacements with data rates up to 15 Mbps. These devices isolate high-speed digital signals and offer performance, reliability, and flexibility advantages not available with optocoupler solutions. The Si87xx series is based on Silicon Labs' proprietary CMOS isolation technology for low-power and high-speed operation and are resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age. As a result, the Si8710BD-IS series offer longer service life and dramatically higher reliability compared to a traditional optocoupler. Ordering options include open collector or push-pull outputs with and without integrated pull-up resistor and output enable pin.

Similar Devices: SI8710AC-IP SI8710AC-IS SI8710AD-IS SI8710BC-IP SI8710BC-IS SI8710BD-IS SI8710CC-IP SI8710CC-IS SI8710CD-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 1

Forward Channels: 1

Reverse Channels: 0

Max Data Rate: 15

Default Output State: Hi-Z

Package Type: WB SOIC6

Development Tools Type
SDIP6 Si871x LED Emulator Input Isolation Evaluation Kit Evaluation Kits
Title Version Resource Type
17052466-Discontinuance-of-LGA-8-Package-for-Si87xx-and-Si8261x-Products Product Change Notifications (PCN)
AN729: Replacing Traditional Optocouplers with Si87xx Digital Isolators 0.1 Application Notes
Si871x-2x 5 kV LED Emulator Input, Logic Output Isolators 1.0 Data Sheets
Si87xx Opto Comparison EVB User's Guide 0.1 User Guides
CSA Certifications Si87xx Product Change Notifications (PCN)
UL Certification Si87xx Product Change Notifications (PCN)
Si87xx-EVB User's Guide 0.3 User Guides
Si871x LED Emulator Input Isolator Evaluation Board User's Guide 0.1 User Guides
Si87xx VDE Certifications Miscellaneous
CQC Certifications Si87xx Miscellaneous
Isolator Quality and Reliability Report Miscellaneous
Si8710BD-B-IS CAD/CAE Schematic Footprints and Symbols Schematic and Layout Files
Si87xx Data Sheet 1.1 Data Sheets
Si88241BD IBIS Models 1.0 Software
AN681: Using the Si87xx Family of Digital Isolators 0.3 Application Notes
先进的数字隔离技术提高太阳能逆变器可靠性 1.0 White Papers
Speed Does Not Kill Power Supplies 1.0 White Papers
CMOS Isolators for Home Appliance Motor Control 2.0 White Papers
先進的數位隔離技術提高太陽能逆變器的可靠性 1.0 White Papers
Advanced Digital Isolation Technologies Boost Solar Power Inverter Reliability 1.0 White Papers
CMOS Advanced Galvanic Isolators for Medical Electronics 0.2 White Papers
CMOS Digital Isolators Supersede Optocouplers in Industrial Applications 0.3 White Papers
Digital Isolator Evolution Drives Optocoupler Replacement 1.0 White Papers
Enhancing Data Integrity and Reliability of Smart Metering Solutions with CMOS Digital Isolators 1.0 White Papers
Low EMI Isolation for Medical Equipment Applications 0.2 White Papers
Isolation Selector Guide 3 Brochures
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results