Si8711BD-IM Optocoupler Replacement Isolator

Package Type

Max Data Rate (bps)

The Si8711BD-IM isolator is pin-compatible, single-channel, drop-in optocoupler replacement with data rates up to 15 Mbps. This device isolates high-speed digital signals and offers performance, reliability, and flexibility advantages not available with optocoupler solutions. The Si8711BD-IM is based on Silicon Labs' proprietary CMOS isolation technology for low-power and high-speed operation and is resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age. As a result, it offers longer service life and dramatically higher reliability compared to a traditional optocoupler. 

Similar Devices: SI8711AC-IP SI8711AC-IS SI8711BC-IP SI8711BC-IS SI8711BD-IM SI8711CC-IP SI8711CC-IS SI8711CD-IM

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 1

Forward Channels: 1

Reverse Channels: 0

Max Data Rate: 15

Default Output State: Hi-Z

Package Type: LGA8

Development Tools Type
LGA8 Si87xx LED Emulator Input Isolation Evaluation Kit Evaluation Kits
Title Version Resource Type
17052466-Discontinuance-of-LGA-8-Package-for-Si87xx-and-Si8261x-Products Product Change Notifications (PCN)
AN729: Replacing Traditional Optocouplers with Si87xx Digital Isolators 0.1 Application Notes
Si871x-2x 5 kV LED Emulator Input, Logic Output Isolators 1.0 Data Sheets
Si87xx Opto Comparison EVB User's Guide 0.1 User Guides
CSA Certifications Si87xx Product Change Notifications (PCN)
UL Certification Si87xx Product Change Notifications (PCN)
Si87xx-EVB User's Guide 0.3 User Guides
Si871x LED Emulator Input Isolator Evaluation Board User's Guide 0.1 User Guides
Si87xx VDE Certifications Miscellaneous
CQC Certifications Si87xx Miscellaneous
Isolator Quality and Reliability Report Miscellaneous
Si8711BD-B-IM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
Si87xx Data Sheet 1.3 Data Sheets
Si88241BD IBIS Models 1.0 Software
AN681: Using the Si87xx Family of Digital Isolators 0.3 Application Notes
先进的数字隔离技术提高太阳能逆变器可靠性 1.0 White Papers
Speed Does Not Kill Power Supplies 1.0 White Papers
CMOS Isolators for Home Appliance Motor Control 2.0 White Papers
先進的數位隔離技術提高太陽能逆變器的可靠性 1.0 White Papers
Advanced Digital Isolation Technologies Boost Solar Power Inverter Reliability 1.0 White Papers
CMOS Advanced Galvanic Isolators for Medical Electronics 0.2 White Papers
CMOS Digital Isolators Supersede Optocouplers in Industrial Applications 0.3 White Papers
Digital Isolator Evolution Drives Optocoupler Replacement 1.0 White Papers
Enhancing Data Integrity and Reliability of Smart Metering Solutions with CMOS Digital Isolators 1.0 White Papers
Low EMI Isolation for Medical Equipment Applications 0.2 White Papers
What is a Digital Isolator? Digital Isolation Techniques & Uses White Papers
Isolation Selector Guide 3 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results