Si8711CC-IP Optocoupler Replacement Isolator

Package Type

Max Data Rate (bps)

The Si8711CC-IP isolator is pin-compatible, single-channel, drop-in optocoupler replacement with data rates up to 1 Mbps. This device isolates high-speed digital signals and offers performance, reliability, and flexibility advantages not available with optocoupler solutions. The Si8711CC-IP is based on Silicon Labs' proprietary CMOS isolation technology for low-power and high-speed operation and is resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age. As a result, it offers longer service life and dramatically higher reliability compared to a traditional optocoupler. 

Similar Devices: SI8711AC-IP SI8711AC-IS SI8711BC-IP SI8711BC-IS SI8711CC-IP SI8711CC-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 1

Forward Channels: 1

Reverse Channels: 0

Max Data Rate: 1

Default Output State: Hi-Z

Package Type: GW DIP8

Development Tools Type
DIP8 Si871x LED Emulator Input Isolation Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results