Si88242ED-IS Isolator with Integrated dc-dc

Default Output State

Isolation Rating

The Si88242ED-IS integrates Silicon Labs’ proven digital isolator technology with an on-chip dc-dc converter that provides isolated regulated output voltages of 3 or 5.5 V (or >5 V with external components) at peak output power levels of up to 2 W. This device provides 2 foward and 2 reverse digital channels and supports data rates up to 100 Mbps. Additionally, the Si88242ED-IS achieves propagation delays of only 23 ns max and is certified by UL, CSA, VDE, and CQC.

Similar Devices: SI88242BC-IS SI88242BD-IS SI88242EC-IS SI88242ED-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 4

Forward Channels: 2

Reverse Channels: 2

Max Data Rate: 100

Default Output State: High

Package Type: WB SOIC20

Development Tools Type
Si88xx Isolator Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results