Si88244ED-IS 

The Si88244ED-IS integrates Silicon Labs’ proven digital isolator technology with an on-chip dc-dc converter that provides isolated regulated output voltages of 3 or 5.5 V (or >5 V with external components) at peak output power levels of up to 2 W. These devices provide four digital channels in a 4/0 configuration that have a default high output. The dc-dc converter has a shutdown option and loop compensation. The device requires only minimal passive components and a miniature transformer. Data rates up to 100 Mbps max are supported, and devices achieve propagation delays of only 23 ns max. It is certified by UL, CSA, VDE, and CQC.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 4

Forward Channels: 0

Reverse Channels: 4

Max Data Rate: 100

Default Output State: High

Package Type: WB SOIC20

Development Tools Type
Si88xx Isolator Evaluation Kit Evaluation Kits
Title Version Resource Type
AN892: Design Guide for Isolated DC/DC Using the Si882xx/883xx 0.1 Application Notes
Si88x4x Quad Digital Isolators with DC-DC Converter 0.6 Data Sheets
UG232: Si88xxxISO-EVB User's Guide 0.2 User Guides
Effective Design Techniques for Signal and Power Supply Isolation White Papers
AN598: High-Speed Level Shifting Using Si8xxx Isolators 0.2 Application Notes
Si88241BD IBIS Models 1.0 Software
AN681: Using the Si87xx Family of Digital Isolators 0.3 Application Notes
先进的数字隔离技术提高太阳能逆变器可靠性 1.0 White Papers
Speed Does Not Kill Power Supplies 1.0 White Papers
CMOS Isolators for Home Appliance Motor Control 2.0 White Papers
先進的數位隔離技術提高太陽能逆變器的可靠性 1.0 White Papers
Advanced Digital Isolation Technologies Boost Solar Power Inverter Reliability 1.0 White Papers
CMOS Advanced Galvanic Isolators for Medical Electronics 0.2 White Papers
CMOS Digital Isolators Supersede Optocouplers in Industrial Applications 0.3 White Papers
Digital Isolator Evolution Drives Optocoupler Replacement 1.0 White Papers
Enhancing Data Integrity and Reliability of Smart Metering Solutions with CMOS Digital Isolators 1.0 White Papers
Low EMI Isolation for Medical Equipment Applications 0.2 White Papers
Isolation Selector Guide 3 Brochures
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results