Si88621ED-IS Isolator with Integrated dc-dc

Isolation Rating

The Si88621ED-IS integrates Silicon Labs’ proven digital isolator technology with an on-chip dc-dc converter that provides isolated regulated output voltages of 3 or 5.5 V (or >5 V with external components) at peak output power levels of up to 2 W. This device provides 1 foward and 1 reverse digital channels and supports data rates up to 100 Mbps. Additionally, the Si88621ED-IS achieves propagation delays of only 23 ns max and is certified by UL, CSA, VDE, and CQC.

Similar Devices: SI88621BC-IS SI88621EC-IS SI88621ED-IS

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Unidirectional Channels: 2

Forward Channels: 1

Reverse Channels: 1

Max Data Rate: 100

Default Output State: High

Package Type: WB SOIC20

Development Tools Type
Si886xx Isolator Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results