Si8233AB-IM1 

Package Type

Isolation Rating

Silicon Labs' ISOdriver products offer low propagation delays for better timing margins, rock-solid operation over temperature and time; and unparalleled size and cost benefits. Isolation ratings of 1, 2.5, 3.75 and 5.0 kV are available. Driver-to-driver withstand voltage is ±1500 VDC and drivers can be grounded to the same or separate grounds or connected to a floating voltage. They are offered in a variety of options including single channel LED emulator inputs or digital inputs with a single PWM input or dual inputs for high side/low side drivers. Product options include WB or NB SOIC packages, or compact 5x5 LGA. Isolation ratings range from 2.5kVrms to 5kVrms.

Similar Devices: SI8233AB-IM SI8233AB-IM1 SI8233AB-IS SI8233AB-IS1

View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Peak Output Current: 4

UVLO Voltage: 5

Isolation Rating (Input/Output): -

Package Type: QFN14

Development Tools Type
Si82xx Isolated Gate Driver Evaluation Kit Evaluation Kits
Contact Sales Contact Sales
Close
Loading Results