Si8237BD-IS
Silicon Labs' ISOdriver products offer low propagation delays for better timing margins, rock-solid operation over temperature and time; and unparalleled size and cost benefits. Isolation ratings of 1, 2.5, 3.75 and 5.0 kV are available. Driver-to-driver withstand voltage is ±1500 VDC and drivers can be grounded to the same or separate grounds or connected to a floating voltage. They are offered in a variety of options including single channel LED emulator inputs or digital inputs with a single PWM input or dual inputs for high side/low side drivers. Product options include WB or NB SOIC packages, or compact 5x5 LGA. Isolation ratings range from 2.5kVrms to 5kVrms.
Similar Devices: SI8237AB-IS1 SI8237AD-IS SI8237BB-IS1 SI8237BD-IS
Peak Output Current: 0.5
UVLO Voltage: 8
Isolation Rating (Input/Output): 5
Package Type: WB SOIC16
Development Tools | Type |
---|---|
Si82xx Isolated Gate Driver Evaluation Kit | Evaluation Kits |
Title | Version | Resource Type |
---|---|---|
17061988-Discontinuance-of-Si8236-Products | Product Change Notifications (PCN) | |
AN583: Safety Considerations and Layout Recommendations for Digital Isolators | 0.3 | Application Notes |
Si82xx Evaluation Board User's Guide | 0.1 | User Guides |
Si823x データ・シート | 2.1 | Data Sheets |
Si823x 数据表 | 2.1 | Data Sheets |
Si823x Data Sheet | 2.1.1 | Data Sheets |
AN486: High-Side Bootstrap Design Using ISOdrivers in Power Delivery Systems | 0.2 | Application Notes |
Pin-Compatible Digital Isolated Gate Drivers Make Life Easy for Power Designers | 1.0 | White Papers |
Enhancing Power Delivery System Designs with CMOS-Based Isolated Gate Drivers | White Papers | |
Isolation Selector Guide | 3 | Brochures |
PB #1606031: Inner Box Label Change | Product Change Notifications (PCN) | |
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark | Product Change Notifications (PCN) |