Si8273ABD-IS1 

Integrated Deglitcher

Maximum Propagation Delay

CMTI

UVLO Voltage

Package Type

The Si8273ABD-IS1 provides options for a VIA, VIB inputs and High Side / Low Side driver. The Si8273ABD-IS1, with its high performance noise immunity, eliminates the risk posed by faster switching speeds. The high noise transients generated by the faster switching will not affect signal integrity through the driver, thereby eliminating the risk of loss of modulation. The very high latch-up spec of 400 kV/µs makes the Si8273ABD-IS1 extremely robust and will prevent permanent latch-up damage. The Si8273ABD-IS1 has UVLO fault protection, a de-glitch circuit for filtering noisy inputs and highly precise dead time (DT pin) programmability. With this feature, users can precisely control the “dead time” between the two drivers switching to optimize system efficiency and safety. The drivers operate with a wide range of 2.5 V - 5.5 V input VDD and a maximum drive supply voltage of 30 V. The isolation technology offers low EMI emissions, long lifetimes, fast and accurate timing specs and a wide temperature range of -40°C to +125°C. They are offered in a NB SOIC16 package.

Similar Devices: SI8273AB-IM1 SI8273AB-IS1 SI8273ABD-IM1 SI8273ABD-IS1 SI8273BB-IS1 SI8273BBD-IS1 SI8273DB-IS1 SI8273DBD-IS1 SI8273GB-IS1 SI8273GBD-IS1

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Isolation Rating (kV rms):

UVLO Voltage (V): 5

Input Type: VIA, VIB

Output Configuration: High Side / Low Side

Max Propagation Delay (ns): 75

Overlap Protection and Dead Time Control: Yes

Package Type: NB SOIC16

AEC-Q100: Yes

Development Tools Type
Si8273 Isolated Gate Driver Evaluation Kit Evaluation Kits
Si8252xx Isolated Gate Driver Evaluation Kit Evaluation Kits

Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>