EFM32G230F32-QFN64 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM32G230F32-QFN64 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 32 MHz and is part of the Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32G230F32-QFN64 is ideal for energy sensitive applications. In addition, this device includes 32 kB Flash, 8 kB RAM, 56 Dig I/O Pins, 3 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32G230F128-QFN64 EFM32G230F32-QFN64 EFM32G230F64-QFN64

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 32

Flash (kB): 32

RAM (kB): 8

SPI: 3

I²C: 1

UART: 0

USART: 3

Dig I/0 Pins: 56

ADC: 12-bit, 8-ch., 1 Msps

DAC: 12-bit, 2 ch.

LCD: No

Package Type: QFN64

Package Size: 9x9

Development Tools Type
EFM32 Gecko Starter Kit Starter Kits
EFM32 Gecko Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results