EFM32G280F64-QFP100 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM32G280F64-QFP100 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 32 MHz and is part of the Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32G280F64-QFP100 is ideal for energy sensitive applications. In addition, this device includes 64 kB Flash, 16 kB RAM, 86 Dig I/O Pins, 3 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32G280F128-QFP100 EFM32G280F32-QFP100 EFM32G280F64-QFP100

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 32

Flash (kB): 64

RAM (kB): 16

SPI: 3

I²C: 1

UART: 1

USART: 3

Dig I/0 Pins: 86

ADC: 12-bit, 8-ch., 1 Msps

DAC: 12-bit, 2 ch.

LCD: No

Package Type: QFP100

Package Size: 14x14

Development Tools Type
EFM32 Gecko Starter Kit Starter Kits
EFM32 Gecko Development Kit Development Kits
Title Version Resource Type
energyAware Profiler Package 1.14 Software
energyAware Battery Estimator Package 0.93 Software
energyAware Tools for Linux 25052012 Software
energyAware Designer Package 1.10 Software
Simplicity Studio v1 1.10 Software
energyAware Commander Package 2.82 Software
Simplicity Studio v4, Linux Installer v4.1.7.1 Software
Simplicity Studio v4, Mac Installer v4.1.7.1 Software
Simplicity Studio v4 (Windows) v4.1.7.1 Software
Simplicity Studio v4 (Windows64) v4.1.7.1 Software
Simplicity Studio v3 v3 Software
Simplicity Studio v3, Linux Installer v3 Software
Simplicity Studio v3, Mac Installer v3 Software
Simplicity Studio Production Programmer 1.0 Software
PB #1407033: EFM32G Datasheet Product Change Notifications (PCN)
PB #1508123: Product Bulletin Reel 24mm hub width Supplier Addition EFM32 ASEKR Product Change Notifications (PCN)
PB #1505205: Carrier tape design change for EFM32 14x14 LQFP Pkg Product Change Notifications (PCN)
B1308281 EFM32 Product Bulletin for Label and Document Changes Product Change Notifications (PCN)
EFM32 Cortex-M3 Reference Manual 1.1 Reference Manuals
AN0052: USB MSD Host Bootloader 1.03 Example Code
Chip Scale Packages Wearables Technology White Papers
Low Power Design Basics: How to Choose the Optimal Low Power MCU for Your Embedded System White Paper White Papers
170724110 EFM32G Product Revision E Product Change Notifications (PCN)
AN0816: EFM32 Brushless DC Motor Control 1.1 Application Notes
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
AN0004.0: EFM32 Series 0 and EZR32 Wireless MCU Clock Management Unit (CMU) 1.10 Application Notes
AN0006: EFM32 Tickless Calendar with Temperature Compensation 2.05 Application Notes
AN0918.1: MCU Series 0 to EFM32GG11 Compatibility and Migration Guide 0.01 Application Notes
AN1011: Standalone Programmer via the SWD Interface 0.1 Application Notes
AN0012: General Purpose Input Output 2.01 Application Notes
AN0828: Capacitive Sensing Library Overview 0.3 Application Notes
AN0021: Analog to Digital Converter 1.11 Application Notes
AN0829: Capacitive Sensing Library Configuration Guide 0.2 Application Notes
AN0007.0: MCU and Wireless MCU Energy Modes 1.10 Application Notes
AN1084: Using the Gecko Bootloader with EmberZNet and Silicon Labs Thread 0.1 Application Notes
AN1029: Linked Direct Memory Access (LDMA) Controller 0.1 Application Notes
EFM32G Reference Manual 1.31 Reference Manuals
Biometric EXP Layout Schematic and Layout Files
EFM32G Data Sheet 2.10 Data Sheets
Biometric EXP Evaluation Board User’s Guide 0.4 User Guides
EFM32 Starter Kit Documentation Package 3.0.1 User Guides
EFM32G-DK3550 Gecko Development Kit User's Guide 0.31 User Guides
EFM32G Errata 2.20 Errata
AN0034: External Bus Interface 1.08 Example Code
AN0054: Connect the EFM32 with a Smart Phone through the Audio Jack 1.04 Example Code
AN0033: AES Cipher Modes with EFM32 1.11 Example Code
AN0038: Operational Amplifiers 1.06 Example Code
AN0002: Hardware Design Considerations 1.46 Example Code
AN0045: USART/UART - Asynchronous Mode 1.03 Example Code
AN0043: Debug and Trace 1.03 Example Code
AN0816: EFM32 Brushless DC Motor Control 1.1 Example Code
AN0061: Using EFM32 in Energy Harvesting Applications 1.02 Example Code
AN0053: IR Sensor Monitoring Using LESENSE 1.03 Example Code
AN0007: Energy Modes 1.08 Example Code
AN0047: Interfacing Graphical Displays 1.07 Example Code
AN0051: Digital Signal Processing with EFM32 1.03 Example Code
AN0801: EFM32 as USB Host 1.01 Example Code
AN0039: Interrupt Handling 1.04 Example Code
AN0048: Energy Optimized Display Application 1.04 Example Code
AN0021: Analog to Digital Converter 1.11 Example Code
AN0036: Low Energy Sensor Interface - Resistive Sense 1.06 Example Code
AN0032: Ethernet 1.08 Example Code
AN0040: Hardware Design for Capacitive Touch 1.01 Example Code
AN0025: Peripheral Reflex System (PRS) 1.08 Example Code
AN0019: EEPROM Emulation 1.09 Example Code
AN0046: USB Hardware Design Guide 1.0 Example Code
AN0006: EFM32 Tickless Calendar with Temperature Compensation 2.05 Example Code
AN0005: Real-Time Counters 1.09 Example Code
AN0031: Making Prototyping Boards for the EFM32 Kits 1.0 Example Code
AN0011: I2C Master and Slave Operation 1.06 Example Code
AN0022: Digital to Analog Converter 1.10 Example Code
AN0029: Low Energy Sensor Interface - Inductive Sense 1.06 Example Code
AN0060: Bootloader with AES Encryption 1.05 Example Code
AN0020: Analog Comparator 1.08 Example Code
AN0062: Programming Internal Flash Over the Serial Wire Debug Interface 1.02 Example Code
AN0063: Driving Electronic Paper Displays (E-paper) 1.01 Example Code
AN0028: Low Energy Sensor Interface - Capacitive Sense 2.10 Example Code
AN0041: Backup Power Domain 1.26 Example Code
AN0030: FAT on SD Card 1.07 Example Code
AN0017: Low Energy UART 1.08 Example Code
AN0024: Pulse Counter 1.07 Example Code
AN0013: Direct Memory Access 2.05 Example Code
AN0008: USART - Synchronous Mode (SPI) 1.13 Example Code
EFM32 DK Mainboard BRD3201A Assembly Drawings A03 Schematic and Layout Files
EFM32G BRD3302A Assembly Drawings A03 Schematic and Layout Files
Biometric EXP Schematic Schematic and Layout Files
EFM32G-DK3550 Development Kit Documentation Package 1.0.0 Schematic and Layout Files
EFM32G Development Kit Daughter Card Schematic A02 Schematic and Layout Files
Biometric EXP Bill of Materials Schematic and Layout Files
EFM32 Development Kit EXP Proto Board Bill of Materials A00 Schematic and Layout Files
EFM32G Development Kit Daughter Card Bill of Materials A02 Schematic and Layout Files
EFM32 Development Kit Main Board Bill of Materials A03 Schematic and Layout Files
EFM32 Development Kit EXP Proto Board Schematic A00 Schematic and Layout Files
EFM32 Development Kit Main Board Schematic A02 Schematic and Layout Files
EXP32 BRD3500B Assembly Drawings Schematic and Layout Files
Energy Debugging Tools for Embedded Applications 1.0 White Papers
Implementing Energy Harvesting in Embedded System Designs 1.0 White Papers
Implementing Low Power Graphical User Interfaces with 32-bit Microcontrollers 1.0 White Papers
Smart Capacitive Touch and Gesture Detection in Sub-μA Deep Sleep Mode 1.0 White Papers
Fast Wake-up on Analog Events and Autonomous Rotational Tracking in Sub-μA Deep Sleep Mode 1.0 White Papers
How to Pick the Right Microcontroller Based on Low-Power Specifications 1.0 White Papers
Efficient Metal Detection and Inductive Sensor Monitoring in Sub-μA Deep Sleep Mode 1.0 White Papers
Introducing the EFM32 Gecko 32-bit Microcontroller 1.0 White Papers
Selecting the Optimal Battery for your Embedded Application 1.1 White Papers
AN0015.1: EFM32 and EFR32 Series 1 Watchdog 1.48 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
AN1121SW.zip 0.1 Example Code
Die Wahl der optimalen Batterie für Ihr Embedded-System 1.0 White Papers
EFM32G データシート: EFM32 Gecko ファミリー 2.10 Data Sheets
EFM32G 数据表: EFM32 Gecko 产品系列 2.10 Data Sheets
AN0015: Watchdog 1.09 Example Code
AN0002.0: EFM32 and EZR32 Wireless MCU Series 0 Hardware Design Considerations 1.48 Application Notes
AN0002.0: EFM32 和 EZR32 无线 MCU 系列 0 硬件设计注意事项 1.48 Application Notes
AN0003:UART ブートローダ 1.72 Application Notes
AN0003:UART 引导装载程序 1.72 Application Notes
AN0823: Configuring Peripherals for 8-Bit Devices in Simplicity Studio 0.4 Application Notes
AN0002.0: EFM32 および EZR32 Wireless MCU シリーズ 0 ハードウェア設計上の考慮事項 1.48 Application Notes
ARM Cortex-M3 & M4 MCU Architecture White Papers
EFM32/EFR32/EZR32 Gecko Software Development Kit HTML Documentation 5.0.0 Software
AN0015.0: EFM32 and EZR32 Wireless MCU Series 0 Watchdog 1.48 Application Notes
Device and Flashloader files for IAR EWARM 5.2.0
AN0918.0: MCU Series 0 to EFM32JGxx/PGxx Compatibility and Migration Guide 1.03 Application Notes
AN0059.0: UART Flow Control 1.03 Application Notes
AN0009.0: Getting Started with EFM32 and EZR32 Series 0 1.22 Application Notes
AN0018.0: Supply Voltage Monitoring 1.09 Application Notes
AN0042: USB/UART Bootloader 1.22 Example Code
AN0014: Timer 1.10 Example Code
AN0004: Clock Management Unit (CMU) 1.11 Example Code
AN0018: Supply Voltage Monitoring 1.09 Example Code
AN0059: UART Flow Control 1.03 Example Code
AN0012: General Purpose Input Output (GPIO) 2.01 Example Code
AN0057.0: EFM32 Series 0 LCD Driver 1.04 Application Notes
AN0026.0: EFM32 and EZR32 Wireless MCU Series 0 Low Energy Timer 1.08 Application Notes
AN0057: EFM32 LCD Driver 1.04 Example Code
AN0026: Low Energy Timer 1.08 Example Code
AN0009: Getting Started with EFM32, EFR32, and EZR32 1.22 Example Code
UG343: Multi-Node Energy Profiler User’s Guide 0.1 User Guides
AN0016.0: Oscillator Design Considerations 1.30 Application Notes
AN0003: UART Bootloader 1.74 Application Notes
AN0003: UART Bootloader 1.74 Example Code
AN0009.0: EFM32 and EZR32 Series 0 スタ ート・ガイド 1.22 Application Notes
AN0009.0: EFM32 and EZR32 Series 0 入门 指南 1.22 Application Notes
AN0822: Simplicity Studio™ User's Guide 0.4 Application Notes
Jlink Python Programming GUI Tool 1.0 Software
AN0002.1: EFM32 および EFR32 Wireless Gecko シリーズ 1 ハードウェア設計に関する考慮事項 1.49 Application Notes
AN0002.1: EFM32 和 EFR32 无线 Gecko 系列 1 硬件设计注意事项 1.49 Application Notes
EFM32 32-bit Microcontroller Selector Guide 10 Brochures
選擇適合的32位元微控制器簡化開發人員設計程序 1.0 White Papers
Balancing Performance and Power Efficiency in Embedded Systems 1.0 White Papers
选择合适的32位单片机简化开发人员工作 1.0 White Papers
Which ARM Cortex Core Is Right for Your Application White Papers
Selecting a 32-bit Microcontroller 1.0 White Papers
How to Overcome Technical Hurdles During Microcontroller Development 1.0 White Papers
USBXpress Release Notes Release Notes
AN0013: Direct Memory Access 2.05 Application Notes
AN0022: Digital to Analog Converter 1.10 Application Notes
AN0019: EEPROM Emulation 1.09 Application Notes
AN0015: Watchdog 1.07 Application Notes
AN0020: Analog Comparator 1.08 Application Notes
AN0028:低能耗传感器接口 — 电容感应 2.10 Application Notes
AN0028: Low Energy Sensor Interface - Capacitive Sense 2.1.0 Application Notes
AN0028:低エネルギー・センサー・インターフェイス - 静電容量式タッチ・センス 2.10 Application Notes
AN0025: Peripheral Reflex System (PRS) 1.08 Application Notes
AN0027: Energy Optimization 1.03 Application Notes
AN0029: Low Energy Sensor Interface - Inductive Sense 1.06 Application Notes
AN0030: FAT on SD Card 1.07 Application Notes
AN0024: Pulse Counter 1.07 Application Notes
AN0031: Making Prototyping Boards for the EFM32 Kits 1.01 Application Notes
AN0027: Energy Optimization 1.03 Example Code
UM002: Lesson 2 - EFM32 Introduction to C Example Code 1 Example Code
AN0011: I2C Master and Slave Operation 1.06 Application Notes
AN0005: Real Time Counters 1.09 Application Notes
AN0008: USART - Synchronous Mode (SPI) 1.13 Application Notes
AN0033: AES Cipher Modes with EFM32 1.11 Application Notes
AN0040: Hardware Design for Capacitive Touch 1.02 Application Notes
AN0039: Interrupt Handling 1.04 Application Notes
AN0038: Operational Amplifiers 1.06 Application Notes
AN0034: External Bus Interface 1.08 Application Notes
AN0036: Low Energy Sensor Interface - Resistive Sense 1.06 Application Notes
AN0032: Ethernet 1.08 Application Notes
AN0046: USB Hardware Design Guide 1.01 Application Notes
AN0047: Interfacing Graphical Display 1.07 Application Notes
AN0043: Debug and Trace 1.03 Application Notes
AN0041: Backup Power Domain 1.26 Application Notes
AN0051: Digital Signal Processing with EFM32 1.03 Application Notes
AN0048: Energy Optimized Display Application 1.04 Application Notes
AN0053: IR Sensor Monitoring Using LESENSE 1.03 Application Notes
AN0052: USB MSD Host Bootloader 1.03 Application Notes
AN0063: Driving Electronic Paper Displays (E-paper) 1.01 Application Notes
AN0063: Driving Electronic Paper Displays (E-Paper) (Simplified Chinese) 1.01 Application Notes
AN0061: Using EFM32 in Energy Harvesting Applications 1.02 Application Notes
AN0060: Bootloader with AES Encryption 1.05 Application Notes
AN0065: EFM32 as USB Device 1.03 Example Code
AN0065: EFM32 as USB Device 1.03 Application Notes
AN0064: Current Digital to Analog Converter 1.00 Example Code
AN0064: Current Digital to Analog Converter 1.00 Application Notes
AN0045: USART/UART - Asynchronous Mode 1.03 Application Notes
AN0801: EFM32 as USB Host 1.01 Application Notes
AN0820: EFM32 USB Smart Card Reader 1.0 Example Code
AN0820: EFM32 USB Smart Card Reader 1.0 Application Notes
AN0806: Fortuna Cryptographically Secure PRNG 1.02 Example Code
AN0806: Fortuna Cryptographically Secure PRNG 1.02 Application Notes
AN784: SiMxxxxx Flash Programming through the Serial Wire Interface 0.1 Application Notes
AN0878: Methods of Reducing Light Sensitivity in CSP Packages 0.1 Application Notes
AN1029: Linked Direct Memory Access (LDMA) Controller 0.1 Example Code
AN1011: Standalone Programmer via the SWD Interface 0.1 Example Code
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
QuickSense Front Panel STB Software
Simplicity Studio v3, Offline Installer v3 Software
AN0014: EFM32 Timers 1.10 Application Notes
Production Programmer Release Notes 3.90 Release Notes
UM002: Lesson 2 - EFM32 Introduction to C 1 Miscellaneous
UM001: Lesson 1 - EFM32 Introduction 1 Miscellaneous
UM004: Lesson 4 - EFM32 Interrupts and DMA 1 Miscellaneous
UM005: Lesson 5 - EFM32 Peripherals 1 Miscellaneous
UM006: Lesson 6 - EFM32 Energy Modes 1 Miscellaneous
UM003: Lesson 3 - EFM32 Setting up Development Environments 1 Miscellaneous
UM007: Lesson 7 - EFM32 Energy Optimization 1 Miscellaneous
AN136: Silicon Labs Production Programming Options 1.6 Application Notes
AN0062: Programming Internal Flash Over the Serial Wire Debug Interface 1.02 Application Notes
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
AN0017: Low Energy UART 1.08 Application Notes
AN0004: Clock Management Unit 1.08 Application Notes
UM005: Lesson 5 - EFM32 Peripherals Example Code 1 Example Code
UM007: Lesson 7 - EFM32 Energy Optimization Example Code 1 Example Code
UM006: Lesson 6 - EFM32 Energy Modes Example Code 1 Example Code
UM004: Lesson 4 - EFM32 Interrupts and DMA Example Code 1 Example Code
Hex to Svf conversion utility software V 1.31 Software
AN1115: Configuring Peripherals for 32-Bit Devices in Simplicity Studio 0.4 Application Notes
32-Bit MCU SDK Release Notes 5.5 Release Notes
32-Bit MCU SDK Release Notes 5.4 Release Notes
Simplicity Commander -- Mac 1.3.0 Software
Simplicity Commander Release Notes 1.3.0 Software
Simplicity Commander -- Windows 1.3.0 Software
Simplicity Commander -- Linux 1.3.0 Software
Contact Sales Contact Sales
Close
Loading Results