EFM32G232F64-QFP64 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM32G232F64-QFP64 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 32 MHz and is part of the Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32G232F64-QFP64 is ideal for energy sensitive applications. In addition, this device includes 64 kB Flash, 16 kB RAM, 53 Dig I/O Pins, 3 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32G232F128-QFP64 EFM32G232F32-QFP64 EFM32G232F64-QFP64

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 32

Flash (kB): 64

RAM (kB): 16

SPI: 3

I²C: 1

UART: 0

USART: 3

Dig I/0 Pins: 53

ADC: 12-bit, 8-ch., 1 Msps

DAC: 12-bit, 1-ch.

LCD: No

Package Type: QFP64

Package Size: 10x10

Development Tools Type
EFM32 Gecko Starter Kit Starter Kits
EFM32 Gecko Development Kit Development Kits

Contact Sales Contact Sales
Close
Loading Results