EFM32GG11B320F2048GQ100 ARM Cortex-M4 32-bit Microcontroller

RAM (kB)

The EFM32GG11B320F2048GQ100 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 72 MHz and is part of the Giant Gecko GG1 Series 1 family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32GG11B320F2048GQ100 is ideal for energy sensitive applications. In addition, this device includes 2048 kB Flash, 512 kB RAM, 86 Dig I/O Pins, 7 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32GG11B310F2048GQ100 EFM32GG11B320F2048GQ100

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

MHz: 72

Flash (kB): 2048

RAM (kB): 512

I²S: 3

SPI: 6

I²C: 3

UART: 2

USART: 6

USB: No

Dig I/0 Pins: 86

ADC 1: 12-bit, 1000 ksps

ADC 2: 12-bit, 1000 ksps

DAC: 12-bit, 500 ksps

LCD: Yes

Package Type: QFP100

Package Size: 14x14

Development Tools Type
EFM32 Giant Gecko GG11 Starter Kit Starter Kits
LTE-M Expansion Kit Expansion Boards

Contact Sales
Close
Loading Results