EFM32GG12B410F1024GQ64 ARM Cortex-M4 32-bit Microcontroller

Flash (kB)

Temperature Range Max (°C)

The EFM32GG12B410F1024GQ64 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 72 MHz and is part of the Giant Gecko GG1 Series 1 family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32GG12B410F1024GQ64 is ideal for energy sensitive applications. In addition, this device includes 1024 kB Flash, 192 kB RAM, 50 Dig I/O Pins, 7 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32GG12B410F1024GQ64 EFM32GG12B410F1024IQ64 EFM32GG12B430F512GQ64 EFM32GG12B430F512IQ64

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

MHz: 72

Flash (kB): 1024

RAM (kB): 192

I²S: 2

SPI: 5

I²C: 2

UART: 2

USART: 5

USB: Yes

Dig I/0 Pins: 50

ADC 1: 12-bit, 1000 ksps

ADC 2: 12-bit, 1000 ksps

DAC: 12-bit, 500 ksps

LCD: Yes

Package Type: QFP64

Package Size: 10x10

Development Tools Type
Thunderboard GG12 Kit (SLTB009A) Starter Kits
LTE-M Expansion Kit Expansion Boards

Contact Sales
Close
Loading Results