EFM32GG390F512-BGA112 ARM Cortex-M3 32-bit Microcontroller
The EFM32GG390F512-BGA112 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 48 MHz and is part of the Giant Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32GG390F512-BGA112 is ideal for energy sensitive applications. In addition, this device includes 512 kB Flash, 128 kB RAM, 87 Dig I/O Pins, 4 x 16-bit Timers and multiple communication interfaces.
Similar Devices: EFM32GG390F1024-BGA112 EFM32GG390F512-BGA112
MCU Core: ARM Cortex-M3
MHz: 48
Flash (kB): 512
RAM (kB): 128
I²S: 1
SPI: 3
I²C: 2
UART: 7
USART: 3
USB: Yes
Dig I/0 Pins: 87
ADC: 12-bit, 8-ch., 1 Msps
DAC: 12-bit, 2 ch.
LCD: No
Package Type: BGA112
Package Size: 10x10
Development Tools | Type |
---|---|
EFM32 Giant Gecko Development Kit | Development Kits |
EFM32 Giant Gecko Starter Kit | Starter Kits |