EFM32HG222F32-QFP48 ARM Cortex-M0+ USB-enabled 32-bit Microcontroller

Flash (kB)

RAM (kB)

The EFM32HG222F32-QFP48 is a USB-enabled ARM Cortex-M0+ based microcontroller (MCU) with speeds up to 25 MHz and is part of the Happy Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32HG222F32-QFP48 is ideal for energy sensitive applications. In addition, this device includes 32 kB Flash, 4 kB RAM, 37 Dig I/O Pins, 3 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32HG222F32-QFP48 EFM32HG222F64-QFP48

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M0+

MHz: 25

Flash (kB): 32

RAM (kB): 4

I²S: 1

SPI: 2

I²C: 1

UART: 3

USART: 2

USB: No

Dig I/0 Pins: 37

ADC: 12-bit, 4-ch., 1 Msps

DAC:

LCD: No

Package Type: QFP48

Package Size: 7x7

Development Tools Type
EFM32 Happy Gecko Starter Kit Starter Kits
Title Version Resource Type
energyAware Battery Estimator Package 0.93 Software
Simplicity Studio v4, Mac Installer v4.1.8.4 Software
Simplicity Studio v4, Linux Installer v4.1.8.4 Software
Simplicity Studio v4 (Windows) v4.1.8.4 Software
Simplicity Studio v4 (Windows64) v4.1.8.4 Software
Simplicity Studio Production Programmer 1.0 Software
Simplicity Studio v3, Mac Installer v3 Software
Simplicity Studio v3, Linux Installer v3 Software
Simplicity Studio v3 v3 Software
EFM32HG Data Sheet 2.00 Data Sheets
PB #1611082: Happy Gecko and Zero Gecko Product Change Notifications (PCN)
PRCN 1601201 EFM32HG rev A B Product Change Notifications (PCN)
Low Power Design Basics: How to Choose the Optimal Low Power MCU for Your Embedded System White Paper White Papers
Chip Scale Packages Wearables Technology White Papers
AN1160: Project Collaboration with Simplicity Studio 0.1 Application Notes
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
Biometric EXP Layout Schematic and Layout Files
Biometric EXP Evaluation Board User’s Guide 0.4 User Guides
UG255: EFM32 Happy Gecko Starter Kit User's Guide 1.01 User Guides
AN0002.0: EFM32 和 EZR32 无线 MCU 系列 0 硬件设计注意事项 1.48 Application Notes
AN0003:UART ブートローダ 1.72 Application Notes
AN0003:UART 引导装载程序 1.72 Application Notes
171005146 Updated Errata for Happy Gecko Products Product Change Notifications (PCN)
AN0002.0: EFM32 および EZR32 Wireless MCU シリーズ 0 ハードウェア設計上の考慮事項 1.48 Application Notes
EFM32/EFR32/EZR32 Gecko Software Development Kit HTML Documentation 5.0.0 Software
Device and Flashloader files for IAR EWARM 5.2.0
EFM32HG Errata 1.31 Errata
AN0042: USB/UART Bootloader 1.22 Example Code
AN0004: Clock Management Unit (CMU) 1.11 Example Code
AN0018: Supply Voltage Monitoring 1.09 Example Code
AN0059: UART Flow Control 1.03 Example Code
AN0012: General Purpose Input Output (GPIO) 2.01 Example Code
AN0009: Getting Started with EFM32, EFR32, and EZR32 1.22 Example Code
EFM32HG SLSTK3400A Quick-Start Guide 0.4 Quick Start Guides
PB #1510124: EFM32HG Errata Update Product Change Notifications (PCN)
17050964 EFM32HG New Errata Product Change Notifications (PCN)
AN0886: Happy Gecko Low Energy USB Overview 0.2 Application Notes
EFM32HG Reference Manual 0.9 Reference Manuals
AN0816: EFM32 Brushless DC Motor Control 1.1 Example Code
AN0021: Analog to Digital Converter 1.11 Example Code
AN0005: Real-Time Counters 1.09 Example Code
EFM32 DK Mainboard BRD3201A Assembly Drawings A03 Schematic and Layout Files
EFM32G BRD3302A Assembly Drawings A03 Schematic and Layout Files
Biometric EXP Schematic Schematic and Layout Files
Biometric EXP Bill of Materials Schematic and Layout Files
EFM32HG Starter Kit (STK) Bill of Materials B01 Schematic and Layout Files
EFM32HG BRD2012A Assembly Drawings B01 Schematic and Layout Files
EFM32HG Starter Kit (STK) Schematic B01 Schematic and Layout Files
Happy Gecko EFM32HG-STK3400 Schematics Schematic and Layout Files
Implementing Energy Harvesting in Embedded System Designs 1.0 White Papers
How to Pick the Right Microcontroller Based on Low-Power Specifications 1.0 White Papers
Selecting the Optimal Battery for your Embedded Application 1.1 White Papers
AN1121SW.zip 0.1 Example Code
Die Wahl der optimalen Batterie für Ihr Embedded-System 1.0 White Papers
USB Connectivity in a Battery Powered World White Papers
The Past, Present and Future of USB White Papers
Jlink Python Programming GUI Tool 1.0 Software
UG343: Multi-Node Energy Profiler User’s Guide 0.1 User Guides
UG310: LTE-M Expansion Kit User's Guide 1.0 User Guides
QSG156: LTE-M Expansion Kit Quick-Start Guide 0.1 Quick Start Guides
AN0878: Methods of Reducing Light Sensitivity in CSP Packages 0.1 Application Notes
AN0042: USB/UART Bootloader 1.22 Application Notes
AN0032: Ethernet 1.08 Application Notes
AN0003: UART Bootloader 1.74 Example Code
AN0016.0: Oscillator Design Considerations 1.30 Application Notes
AN0002.0: EFM32 and EZR32 Wireless MCU Series 0 Hardware Design Considerations 1.48 Application Notes
AN0003: UART Bootloader 1.74 Application Notes
AN0004.0: EFM32 Series 0 and EZR32 Wireless MCU Clock Management Unit (CMU) 1.10 Application Notes
AN0006: EFM32 Tickless Calendar with Temperature Compensation 2.05 Application Notes
180117224-Updated-Errata-Resolution-EFM32HGxxx-and-EZR32HGxxx-EMU_E110-and-BOOT_E102.pdf Product Change Notifications (PCN)
AN0009.0: EFM32 and EZR32 Series 0 入门 指南 1.22 Application Notes
AN0009.0: Getting Started with EFM32 and EZR32 Series 0 1.22 Application Notes
AN0009.0: EFM32 and EZR32 Series 0 スタ ート・ガイド 1.22 Application Notes
AN0007.0: MCU and Wireless MCU Energy Modes 1.10 Application Notes
AN0015.0: EFM32 and EZR32 Wireless MCU Series 0 Watchdog 1.48 Application Notes
AN0018.0: Supply Voltage Monitoring 1.09 Application Notes
AN0012: General Purpose Input Output 2.01 Application Notes
AN1112: Helix MP3 Decoder on Series 1 EFM32 MCU Devices 0.1 Application Notes
AN0014: Timer 1.10 Example Code
AN0918.0: MCU Series 0 to EFM32JGxx/PGxx Compatibility and Migration Guide 1.03 Application Notes
AN0021: Analog to Digital Converter 1.11 Application Notes
AN0054: Connect the EFM32 with a Smart Phone through the Audio Jack 1.04 Application Notes
AN0055: Speex Codec 1.05 Application Notes
AN0059.0: UART Flow Control 1.03 Application Notes
AN0040: Hardware Design for Capacitive Touch 1.02 Application Notes
AN1029: Linked Direct Memory Access (LDMA) Controller 0.1 Application Notes
AN1011: Standalone Programmer via the SWD Interface 0.1 Application Notes
AN0955: CRYPTO 0.1 Application Notes
AN0816: EFM32 Brushless DC Motor Control 1.1 Application Notes
AN0861: LUFA USB Stack CDC Demo 1.0 Application Notes
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
AN0007: Energy Modes 1.10 Example Code
EFM32HG Reference Manual 0.91 Reference Manuals
AN0918.1: MCU Series 0 to EFM32GG1x/TG11 Compatibility and Migration Guide 0.02 Application Notes
AN136: Silicon Labs Production Programming Options 1.6 Application Notes
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
選擇適合的32位元微控制器簡化開發人員設計程序 1.0 White Papers
Balancing Performance and Power Efficiency in Embedded Systems 1.0 White Papers
选择合适的32位单片机简化开发人员工作 1.0 White Papers
Which ARM Cortex Core Is Right for Your Application White Papers
Selecting a 32-bit Microcontroller 1.0 White Papers
How to Overcome Technical Hurdles During Microcontroller Development 1.0 White Papers
AN0027: Energy Optimization 1.03 Example Code
UM002: Lesson 2 - EFM32 Introduction to C Example Code 1 Example Code
AN0063: Driving Electronic Paper Displays (E-Paper) (Simplified Chinese) 1.01 Application Notes
AN0065: EFM32 as USB Device 1.03 Example Code
AN0064: Current Digital to Analog Converter 1.00 Example Code
AN0820: EFM32 USB Smart Card Reader 1.0 Example Code
AN0806: Fortuna Cryptographically Secure PRNG 1.02 Example Code
AN1029: Linked Direct Memory Access (LDMA) Controller 0.1 Example Code
AN1011: Standalone Programmer via the SWD Interface 0.1 Example Code
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
QuickSense Front Panel STB Software
Simplicity Studio v3, Offline Installer v3 Software
Production Programmer Release Notes 3.90 Release Notes
UM002: Lesson 2 - EFM32 Introduction to C 1 Miscellaneous
UM001: Lesson 1 - EFM32 Introduction 1 Miscellaneous
UM004: Lesson 4 - EFM32 Interrupts and DMA 1 Miscellaneous
UM005: Lesson 5 - EFM32 Peripherals 1 Miscellaneous
UM006: Lesson 6 - EFM32 Energy Modes 1 Miscellaneous
UM003: Lesson 3 - EFM32 Setting up Development Environments 1 Miscellaneous
UM007: Lesson 7 - EFM32 Energy Optimization 1 Miscellaneous
AN0004: Clock Management Unit 1.08 Application Notes
UM005: Lesson 5 - EFM32 Peripherals Example Code 1 Example Code
UM007: Lesson 7 - EFM32 Energy Optimization Example Code 1 Example Code
UM006: Lesson 6 - EFM32 Energy Modes Example Code 1 Example Code
UM004: Lesson 4 - EFM32 Interrupts and DMA Example Code 1 Example Code
Hex to Svf conversion utility software V 1.31 Software
AN1115: Configuring Peripherals for 32-Bit Devices in Simplicity Studio 0.4 Application Notes
32-Bit MCU SDK Release Notes 5.5 Release Notes
32-Bit MCU SDK Release Notes 5.4 Release Notes
AN0031: Making Prototyping Boards for the EFM32 Kits 1.01 Application Notes
AN0005: Real Time Counters 1.09 Application Notes
AN0014: EFM32 Timers 1.10 Application Notes
AN0013: Direct Memory Access 2.05 Application Notes
AN0052: USB MSD Host Bootloader 1.03 Application Notes
AN0062: Programming Internal Flash Over the Serial Wire Debug Interface 1.02 Application Notes
AN0027: Energy Optimization 1.03 Application Notes
AN0025: Peripheral Reflex System (PRS) 1.08 Application Notes
AN0022: Digital to Analog Converter 1.10 Application Notes
AN0028:低能耗传感器接口 — 电容感应 2.10 Application Notes
AN0028: Low Energy Sensor Interface - Capacitive Sense 2.1.0 Application Notes
AN0028:低エネルギー・センサー・インターフェイス - 静電容量式タッチ・センス 2.10 Application Notes
AN0024: Pulse Counter 1.07 Application Notes
AN0029: Low Energy Sensor Interface - Inductive Sense 1.06 Application Notes
AN0019: EEPROM Emulation 1.09 Application Notes
AN0020: Analog Comparator 1.08 Application Notes
AN0011: I2C Master and Slave Operation 1.06 Application Notes
AN0008: USART - Synchronous Mode (SPI) 1.13 Application Notes
AN0046: USB Hardware Design Guide 1.01 Application Notes
AN0047: Interfacing Graphical Display 1.07 Application Notes
AN0033: AES Cipher Modes with EFM32 1.11 Application Notes
AN0043: Debug and Trace 1.03 Application Notes
AN0051: Digital Signal Processing with EFM32 1.03 Application Notes
AN0048: Energy Optimized Display Application 1.04 Application Notes
AN0053: IR Sensor Monitoring Using LESENSE 1.03 Application Notes
AN0045: USART/UART - Asynchronous Mode 1.03 Application Notes
AN0061: Using EFM32 in Energy Harvesting Applications 1.02 Application Notes
AN0063: Driving Electronic Paper Displays (E-paper) 1.01 Application Notes
AN0060: Bootloader with AES Encryption 1.05 Application Notes
AN0806: Fortuna Cryptographically Secure PRNG 1.02 Application Notes
AN0065: EFM32 as USB Device 1.03 Application Notes
AN0064: Current Digital to Analog Converter 1.00 Application Notes
AN0801: EFM32 as USB Host 1.01 Application Notes
AN0041: Backup Power Domain 1.26 Application Notes
AN0039: Interrupt Handling 1.04 Application Notes
AN0038: Operational Amplifiers 1.06 Application Notes
AN0036: Low Energy Sensor Interface - Resistive Sense 1.06 Application Notes
AN0030: FAT on SD Card 1.07 Application Notes
AN0820: EFM32 USB Smart Card Reader 1.0 Application Notes
Simplicity Commander -- Windows 1.7.0 Software
Simplicity Commander -- Mac 1.7.0 Software
Simplicity Commander Release Notes 1.7.0 Software
Simplicity Commander -- Linux 1.7.0 Software
Contact Sales Contact Sales
Close
Loading Results