EFM32JG1B100F256GM32 ARM Cortex-M3 32-bit Microcontroller

Dig I/O Pins

Package Type

The EFM32JG1B100F256GM32 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 40 MHz and is part of the Jade Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32JG1B100F256GM32 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 24 Dig I/O Pins, 2 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32JG1B100F256GM32 EFM32JG1B100F256IM32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 40

Flash (kB): 256

RAM (kB): 32

I²S: 1

SPI: 2

I²C: 1

UART: 0

USART: 2

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

Dig I/0 Pins: 24

ADC: 12-bit, 24-ch., 1 Msps

DAC:

LCD: No

Package Type: QFN32

Package Size: 5x5

Development Tools Type
EFM32 Pearl Gecko PG1 Starter Kit Starter Kits
WGM110 Wi-Fi Expansion Kit Expansion Boards

Contact Sales Contact Sales
Close
Loading Results