Device/Module image

EFM32JG12B500F1024GM48

EFM32 Jade Gecko 32-bit Microcontrollers

The EFM32JG12B500F1024GM48 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 40 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32JG12B500F1024GM48 is ideal for energy sensitive applications. In addition, this device includes 1024 kB Flash, 256 kB RAM, 33 Dig I/O Pins, 2 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

Temperature Range Max (°C )

Key Specs

 
Core Frequency
40
Flash
1024
RAM
256
GPIO
33
ADC
12-bit, 33-ch., 1 Msps
DAC
2x 12-bit, 33-ch., 500 ksps
SPI
4
UART
0
I2C
2
Timers (16-bit)
2
Timers (32-bit)
2
Package
QFN48
Core Frequency
40
Flash
1024
RAM
256
GPIO
33
ADC
12-bit, 33-ch., 1 Msps
DAC
2x 12-bit, 33-ch., 500 ksps
SPI
4
UART
0
I2C
2
Timers (16-bit)
2
Timers (32-bit)
2
Package
QFN48
efm32jg-BD.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the EFM32JG12B500F1024GM48 until at least March 2029.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close