EFM32LG295F256-BGA120 ARM Cortex-M3 32-bit Microcontroller

Flash (kB)

The EFM32LG295F256-BGA120 is an ARM Cortex-M3 based microcontroller (MCU) with speeds up to 48 MHz and is part of the Leopard Gecko family of energy friendly devices. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32LG295F256-BGA120 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 93 Dig I/O Pins, 4 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32LG295F128-BGA120 EFM32LG295F256-BGA120 EFM32LG295F64-BGA120

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M3

MHz: 48

Flash (kB): 256

RAM (kB): 32

I²S: 1

SPI: 3

I²C: 2

UART: 7

USART: 3

USB: No

Dig I/0 Pins: 93

ADC: 12-bit, 8-ch., 1 Msps

DAC: 12-bit, 2 ch.

LCD: No

Package Type: BGA120

Package Size: 7x7

Development Tools Type
EFM32 Leopard Gecko Development Kit Development Kits
EFM32 Leopard Gecko Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results