energyAware Profiler Package |
1.14 |
Software |
Simplicity Studio v3 |
v3 |
Software |
Simplicity Studio v3, Linux Installer |
v3 |
Software |
Simplicity Studio v3, Mac Installer |
v3 |
Software |
Simplicity Studio Production Programmer |
1.0 |
Software |
energyAware Battery Estimator Package |
0.93 |
Software |
energyAware Designer Package |
1.10 |
Software |
Simplicity Studio v1 |
1.10 |
Software |
energyAware Commander Package |
2.82 |
Software |
Simplicity Studio v4 (Windows) |
v4.1.6.6 |
Software |
Simplicity Studio v4, Linux Installer |
v4.1.6.6 |
Software |
Simplicity Studio v4, Mac Installer |
v4.1.6.6 |
Software |
Simplicity Studio v4 (Windows64) |
v4.1.6.6 |
Software |
PCN #1406131: EFM32LG Datasheet |
|
Product Change Notifications (PCN) |
B1308281 EFM32 Product Bulletin for Label and Document Changes |
|
Product Change Notifications (PCN) |
EFM32 Cortex-M3 Reference Manual |
1.1 |
Reference Manuals |
AN0052: USB MSD Host Bootloader |
1.03 |
Example Code |
Chip Scale Packages Wearables Technology |
|
White Papers |
Low Power Design Basics: How to Choose the Optimal Low Power MCU for Your Embedded System White Paper |
|
White Papers |
EFM32 32-bit Microcontroller Selector Guide |
10 |
Brochures |
選擇適合的32位元微控制器簡化開發人員設計程序 |
1.0 |
White Papers |
Balancing Performance and Power Efficiency in Embedded Systems |
1.0 |
White Papers |
选择合适的32位单片机简化开发人员工作 |
1.0 |
White Papers |
Which ARM Cortex Core Is Right for Your Application |
|
White Papers |
Selecting a 32-bit Microcontroller |
1.0 |
White Papers |
How to Overcome Technical Hurdles During Microcontroller Development |
1.0 |
White Papers |
AN1115: Configuring Peripherals for 32-Bit Devices in Simplicity Studio |
0.3 |
Application Notes |
AN0014: EFM32 Timers |
1.10 |
Application Notes |
Production Programmer Release Notes |
3.90 |
Release Notes |
UM001: Lesson 1 - EFM32 Introduction |
1 |
Miscellaneous |
UM002: Lesson 2 - EFM32 Introduction to C |
1 |
Miscellaneous |
UM004: Lesson 4 - EFM32 Interrupts and DMA |
1 |
Miscellaneous |
UM005: Lesson 5 - EFM32 Peripherals |
1 |
Miscellaneous |
UM006: Lesson 6 - EFM32 Energy Modes |
1 |
Miscellaneous |
UM003: Lesson 3 - EFM32 Setting up Development Environments |
1 |
Miscellaneous |
UM007: Lesson 7 - EFM32 Energy Optimization |
1 |
Miscellaneous |
UM002: Lesson 2 - EFM32 Introduction to C Example Code |
1 |
Example Code |
UM004: Lesson 4 - EFM32 Interrupts and DMA Example Code |
1 |
Example Code |
UM005: Lesson 5 - EFM32 Peripherals Example Code |
1 |
Example Code |
USBXpress Release Notes |
|
Release Notes |
UM007: Lesson 7 - EFM32 Energy Optimization Example Code |
1 |
Example Code |
UM006: Lesson 6 - EFM32 Energy Modes Example Code |
1 |
Example Code |
AN0004: Clock Management Unit |
1.08 |
Application Notes |
AN0011: I2C Master and Slave Operation |
1.06 |
Application Notes |
AN0005: Real Time Counters |
1.09 |
Application Notes |
AN0008: USART - Synchronous Mode (SPI) |
1.13 |
Application Notes |
AN0013: Direct Memory Access |
2.05 |
Application Notes |
AN0022: Digital to Analog Converter |
1.10 |
Application Notes |
AN0019: EEPROM Emulation |
1.09 |
Application Notes |
AN0017: Low Energy UART |
1.08 |
Application Notes |
AN0015: Watchdog |
1.07 |
Application Notes |
AN0020: Analog Comparator |
1.08 |
Application Notes |
AN0028:低能耗传感器接口 — 电容感应 |
2.10 |
Application Notes |
AN0028: Low Energy Sensor Interface - Capacitive Sense |
2.1.0 |
Application Notes |
AN0028:低エネルギー・センサー・インターフェイス - 静電容量式タッチ・センス |
2.10 |
Application Notes |
AN0025: Peripheral Reflex System (PRS) |
1.08 |
Application Notes |
AN0027: Energy Optimization |
1.03 |
Application Notes |
AN0029: Low Energy Sensor Interface - Inductive Sense |
1.06 |
Application Notes |
AN0030: FAT on SD Card |
1.07 |
Application Notes |
AN0024: Pulse Counter |
1.07 |
Application Notes |
AN0031: Making Prototyping Boards for the EFM32 Kits |
1.01 |
Application Notes |
AN0027: Energy Optimization |
1.03 |
Example Code |
AN0033: AES Cipher Modes with EFM32 |
1.11 |
Application Notes |
AN0040: Hardware Design for Capacitive Touch |
1.02 |
Application Notes |
AN0039: Interrupt Handling |
1.04 |
Application Notes |
AN0038: Operational Amplifiers |
1.06 |
Application Notes |
AN0034: External Bus Interface |
1.08 |
Application Notes |
AN0036: Low Energy Sensor Interface - Resistive Sense |
1.06 |
Application Notes |
AN0032: Ethernet |
1.08 |
Application Notes |
AN0046: USB Hardware Design Guide |
1.01 |
Application Notes |
AN0047: Interfacing Graphical Display |
1.07 |
Application Notes |
AN0043: Debug and Trace |
1.03 |
Application Notes |
AN0041: Backup Power Domain |
1.26 |
Application Notes |
AN0051: Digital Signal Processing with EFM32 |
1.03 |
Application Notes |
AN0048: Energy Optimized Display Application |
1.04 |
Application Notes |
AN0053: IR Sensor Monitoring Using LESENSE |
1.03 |
Application Notes |
AN0052: USB MSD Host Bootloader |
1.03 |
Application Notes |
AN0045: USART/UART - Asynchronous Mode |
1.03 |
Application Notes |
AN0063: Driving Electronic Paper Displays (E-paper) |
1.01 |
Application Notes |
AN0063: Driving Electronic Paper Displays (E-Paper) (Simplified Chinese) |
1.01 |
Application Notes |
AN0061: Using EFM32 in Energy Harvesting Applications |
1.02 |
Application Notes |
AN0060: Bootloader with AES Encryption |
1.05 |
Application Notes |
AN0065: EFM32 as USB Device |
1.03 |
Example Code |
AN0065: EFM32 as USB Device |
1.03 |
Application Notes |
AN0064: Current Digital to Analog Converter |
1.00 |
Example Code |
AN0064: Current Digital to Analog Converter |
1.00 |
Application Notes |
AN0820: EFM32 USB Smart Card Reader |
1.0 |
Example Code |
AN0820: EFM32 USB Smart Card Reader |
1.0 |
Application Notes |
AN0806: Fortuna Cryptographically Secure PRNG |
1.02 |
Example Code |
AN0806: Fortuna Cryptographically Secure PRNG |
1.02 |
Application Notes |
AN0801: EFM32 as USB Host |
1.01 |
Application Notes |
AN784: SiMxxxxx Flash Programming through the Serial Wire Interface |
0.1 |
Application Notes |
AN0878: Methods of Reducing Light Sensitivity in CSP Packages |
0.1 |
Application Notes |
PB #1606031: Inner Box Label Change |
|
Product Change Notifications (PCN) |
AN1029: Linked Direct Memory Access (LDMA) Controller |
0.1 |
Example Code |
Hex to Svf conversion utility software |
V 1.31 |
Software |
AN1011: Standalone Programmer via the SWD Interface |
0.1 |
Example Code |
Simplicity Studio v3, Offline Installer |
v3 |
Software |
QuickSense Front Panel STB |
|
Software |
AN0062: Programming Internal Flash Over the Serial Wire Debug Interface |
1.02 |
Application Notes |
AN136: Silicon Labs Production Programming Options |
1.6 |
Application Notes |
Simplicity Commander Release Notes |
1.2.0 |
Software |
Simplicity Commander -- Mac |
1.2.0 |
Software |
Simplicity Commander -- Linux |
1.2.0 |
Software |
Simplicity Commander -- Windows |
1.2.0 |
Software |
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark |
|
Product Change Notifications (PCN) |
Biometric EXP Layout |
|
Schematic and Layout Files |
EFM32LG-DK3650 Leopard Gecko Development Kit User's Guide |
0.91 |
User Guides |
Biometric EXP Evaluation Board User’s Guide |
0.4 |
User Guides |
EFM32LG-STK3600 Leopard Gecko Starter Kit User's Guide |
0.21 |
User Guides |
EFM32 Starter Kit Documentation Package |
3.0.1 |
User Guides |
PB #1510123: EFM32LG Errata Update |
|
Product Change Notifications (PCN) |
17050962 EFM32LG New Errata |
|
Product Change Notifications (PCN) |
17041825 EFM32LG Datasheet |
|
Product Change Notifications (PCN) |
AN0816: EFM32 Brushless DC Motor Control |
1.1 |
Application Notes |
AN1096: Simplicity Studio v4 Offline Installation |
0.1 |
Application Notes |
AN0004.0: EFM32 Series 0 and EZR32 Wireless MCU Clock Management Unit (CMU) |
1.10 |
Application Notes |
AN0918.1: MCU Series 0 to EFM32GG11 Compatibility and Migration Guide |
0.01 |
Application Notes |
AN1011: Standalone Programmer via the SWD Interface |
0.1 |
Application Notes |
AN0012: General Purpose Input Output |
2.01 |
Application Notes |
AN0828: Capacitive Sensing Library Overview |
0.3 |
Application Notes |
AN0021: Analog to Digital Converter |
1.11 |
Application Notes |
AN0829: Capacitive Sensing Library Configuration Guide |
0.2 |
Application Notes |
AN0007.0: MCU and Wireless MCU Energy Modes |
1.10 |
Application Notes |
AN1084: Using the Gecko Bootloader with EmberZNet and Silicon Labs Thread |
0.1 |
Application Notes |
AN1029: Linked Direct Memory Access (LDMA) Controller |
0.1 |
Application Notes |
EFM32LG Reference Manual - Leopard Gecko Series |
1.2 |
Reference Manuals |
EMF32LG Errata |
1.20 |
Errata |
AN0034: External Bus Interface |
1.08 |
Example Code |
AN0054: Connect the EFM32 with a Smart Phone through the Audio Jack |
1.04 |
Example Code |
AN0033: AES Cipher Modes with EFM32 |
1.11 |
Example Code |
AN0038: Operational Amplifiers |
1.06 |
Example Code |
AN0002: Hardware Design Considerations |
1.46 |
Example Code |
AN0045: USART/UART - Asynchronous Mode |
1.03 |
Example Code |
AN0043: Debug and Trace |
1.03 |
Example Code |
AN0816: EFM32 Brushless DC Motor Control |
1.1 |
Example Code |
AN0061: Using EFM32 in Energy Harvesting Applications |
1.02 |
Example Code |
AN0053: IR Sensor Monitoring Using LESENSE |
1.03 |
Example Code |
AN0007: Energy Modes |
1.08 |
Example Code |
AN0047: Interfacing Graphical Displays |
1.07 |
Example Code |
AN0051: Digital Signal Processing with EFM32 |
1.03 |
Example Code |
AN0801: EFM32 as USB Host |
1.01 |
Example Code |
AN0039: Interrupt Handling |
1.04 |
Example Code |
AN0048: Energy Optimized Display Application |
1.04 |
Example Code |
AN0021: Analog to Digital Converter |
1.11 |
Example Code |
AN0036: Low Energy Sensor Interface - Resistive Sense |
1.06 |
Example Code |
AN0032: Ethernet |
1.08 |
Example Code |
AN0040: Hardware Design for Capacitive Touch |
1.01 |
Example Code |
AN0025: Peripheral Reflex System (PRS) |
1.08 |
Example Code |
AN0019: EEPROM Emulation |
1.09 |
Example Code |
AN0046: USB Hardware Design Guide |
1.0 |
Example Code |
AN0006: EFM32 Tickless Calendar with Temperature Compensation |
2.05 |
Example Code |
AN0005: Real-Time Counters |
1.09 |
Example Code |
AN0031: Making Prototyping Boards for the EFM32 Kits |
1.0 |
Example Code |
AN0011: I2C Master and Slave Operation |
1.06 |
Example Code |
AN0022: Digital to Analog Converter |
1.10 |
Example Code |
AN0029: Low Energy Sensor Interface - Inductive Sense |
1.06 |
Example Code |
AN0060: Bootloader with AES Encryption |
1.05 |
Example Code |
AN0020: Analog Comparator |
1.08 |
Example Code |
AN0062: Programming Internal Flash Over the Serial Wire Debug Interface |
1.02 |
Example Code |
AN0063: Driving Electronic Paper Displays (E-paper) |
1.01 |
Example Code |
AN0028: Low Energy Sensor Interface - Capacitive Sense |
2.10 |
Example Code |
AN0041: Backup Power Domain |
1.26 |
Example Code |
AN0030: FAT on SD Card |
1.07 |
Example Code |
AN0017: Low Energy UART |
1.08 |
Example Code |
AN0024: Pulse Counter |
1.07 |
Example Code |
AN0013: Direct Memory Access |
2.05 |
Example Code |
AN0008: USART - Synchronous Mode (SPI) |
1.13 |
Example Code |
EFM32LG BRD2201A Assembly Drawings |
A02 |
Schematic and Layout Files |
EFM32LG Starter Kit (STK) Bill of Materials |
A02 |
Schematic and Layout Files |
EFM32 DK Mainboard BRD3201A Assembly Drawings |
A03 |
Schematic and Layout Files |
EFM32G BRD3302A Assembly Drawings |
A03 |
Schematic and Layout Files |
Biometric EXP Schematic |
|
Schematic and Layout Files |
Biometric EXP Bill of Materials |
|
Schematic and Layout Files |
EFM32 Development Kit EXP Proto Board Bill of Materials |
A00 |
Schematic and Layout Files |
EFM32 Development Kit Main Board Bill of Materials |
A03 |
Schematic and Layout Files |
EFM32LG-DK3650 Development Kit Documentation Package |
1.0.1 |
Schematic and Layout Files |
EFM32LG Starter Kit (STK) Schematic |
A02 |
Schematic and Layout Files |
EFM32 Development Kit EXP Proto Board Schematic |
A00 |
Schematic and Layout Files |
EFM32LG BRD3601A Assembly Drawings |
B01 |
Schematic and Layout Files |
EFM32LG Development Kit Daughter Card Schematic |
B01 |
Schematic and Layout Files |
EFM32 Development Kit Main Board Schematic |
A02 |
Schematic and Layout Files |
EFM32LG Starter Kit (STK) Schematic |
A03 |
Schematic and Layout Files |
EFM32LG Development Kit Daughter Card Bill of Materials |
B01 |
Schematic and Layout Files |
EXP32 BRD3500B Assembly Drawings |
|
Schematic and Layout Files |
Energy Debugging Tools for Embedded Applications |
1.0 |
White Papers |
Implementing Energy Harvesting in Embedded System Designs |
1.0 |
White Papers |
Implementing Low Power Graphical User Interfaces with 32-bit Microcontrollers |
1.0 |
White Papers |
Smart Capacitive Touch and Gesture Detection in Sub-μA Deep Sleep Mode |
1.0 |
White Papers |
Fast Wake-up on Analog Events and Autonomous Rotational Tracking in Sub-μA Deep Sleep Mode |
1.0 |
White Papers |
How to Pick the Right Microcontroller Based on Low-Power Specifications |
1.0 |
White Papers |
Efficient Metal Detection and Inductive Sensor Monitoring in Sub-μA Deep Sleep Mode |
1.0 |
White Papers |
Selecting the Optimal Battery for your Embedded Application |
1.1 |
White Papers |
AN0015: Watchdog |
1.09 |
Example Code |
AN0002.0: EFM32 和 EZR32 无线 MCU 系列 0 硬件设计注意事项 |
1.48 |
Application Notes |
AN0002.0: EFM32 および EZR32 Wireless MCU シリーズ 0 ハードウェア設計上の考慮事項 |
1.48 |
Application Notes |
AN0918.0: MCU Series 0 to EFM32JGxx/PGxx Compatibility and Migration Guide |
1.03 |
Application Notes |
AN0042: USB/UART Bootloader |
1.22 |
Application Notes |
AN0059.0: UART Flow Control |
1.03 |
Application Notes |
AN0009.0: Getting Started with EFM32 and EZR32 Series 0 |
1.22 |
Application Notes |
AN0002.0: EFM32 and EZR32 Wireless MCU Series 0 Hardware Design Considerations |
1.48 |
Application Notes |
AN0003:UART ブートローダ |
1.72 |
Application Notes |
AN0003:UART 引导装载程序 |
1.72 |
Application Notes |
AN0015.1: EFM32 and EFR32 Series 1 Watchdog |
1.48 |
Application Notes |
AN1121: Headless Builds with Simplicity Studio v4 |
0.1 |
Application Notes |
AN1121SW.zip |
0.1 |
Example Code |
AN0018.0: Supply Voltage Monitoring |
1.09 |
Application Notes |
AN0042: USB/UART Bootloader |
1.22 |
Example Code |
AN0014: Timer |
1.10 |
Example Code |
AN0004: Clock Management Unit (CMU) |
1.11 |
Example Code |
AN0018: Supply Voltage Monitoring |
1.09 |
Example Code |
AN0059: UART Flow Control |
1.03 |
Example Code |
AN0012: General Purpose Input Output (GPIO) |
2.01 |
Example Code |
UG343: Multi-Node Energy Profiler User’s Guide |
0.1 |
User Guides |
Jlink Python Programming GUI Tool |
1.0 |
Software |
ARM Cortex-M3 & M4 MCU Architecture |
|
White Papers |
EFM32LG データシート: EFM32 Leopard Gecko ファミリー |
2.00 |
Data Sheets |
EFM32LG 数据表: EFM32 Leopard Gecko 产品系列 |
2.00 |
Data Sheets |
EFM32/EFR32/EZR32 Gecko Software Development Kit HTML Documentation |
5.0.0 |
Software |
EFM32LG Data Sheet |
2.10 |
Data Sheets |
170926159-Updated-Data-Sheet-for-EFM32-Leopard-Gecko |
|
Product Change Notifications (PCN) |
Device and Flashloader files for IAR EWARM |
5.2.0 |
|
QSG153: Micrium’s μC/Probe Tool Quick-Start Guide |
0.1 |
Quick Start Guides |
AN0015.0: EFM32 and EZR32 Wireless MCU Series 0 Watchdog |
1.48 |
Application Notes |
AN0823: Configuring Peripherals for 8-Bit Devices in Simplicity Studio |
0.4 |
Application Notes |
AN0003: UART Bootloader |
1.74 |
Application Notes |
AN0003: UART Bootloader |
1.74 |
Example Code |
AN0057.0: EFM32 Series 0 LCD Driver |
1.04 |
Application Notes |
AN0026.0: EFM32 and EZR32 Wireless MCU Series 0 Low Energy Timer |
1.08 |
Application Notes |
AN0057: EFM32 LCD Driver |
1.04 |
Example Code |
AN0822: Simplicity Studio™ User's Guide |
0.4 |
Application Notes |
AN0026: Low Energy Timer |
1.08 |
Example Code |
AN0009: Getting Started with EFM32, EFR32, and EZR32 |
1.22 |
Example Code |
AN0016.0: Oscillator Design Considerations |
1.30 |
Application Notes |
AN0009.0: EFM32 and EZR32 Series 0 スタ ート・ガイド |
1.22 |
Application Notes |
AN0009.0: EFM32 and EZR32 Series 0 入门 指南 |
1.22 |
Application Notes |