EFM32PG1B100F256GM32 ARM Cortex-M4 32-bit Microcontroller

Dig I/O Pins

Package Type

The EFM32PG1B100F256GM32 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 40 MHz and is part of the Pearl Gecko family of energy friendly devices. With the full DSP instruction set and floating point unit in this device developers can speed computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times and energy saving modes the EFM32PG1B100F256GM32 is ideal for energy sensitive applications. In addition, this device includes 256 kB Flash, 32 kB RAM, 24 Dig I/O Pins, 2 x 16-bit Timers and multiple communication interfaces. 

Similar Devices: EFM32PG1B100F256GM32 EFM32PG1B100F256IM32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

MHz: 40

Flash (kB): 256

RAM (kB): 32

I²S: 1

SPI: 2

I²C: 1

UART: 0

USART: 2

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

Dig I/0 Pins: 24

ADC: 12-bit, 24-ch., 1 Msps

DAC:

LCD: No

Package Type: QFN32

Package Size: 5x5

Development Tools Type
WGM110 Wi-Fi Expansion Kit Expansion Boards
EFM32 Pearl Gecko PG1 Starter Kit Starter Kits

Contact Sales Contact Sales
Close
Loading Results